Microchip® Advanced Software Framework

unit_tests Directory Reference

Directories

directory  xmega_a3bu_xplained_rz600rf212
 

Files

file  app_config.h
 These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack.
 
file  conf_common_sw_timer.h
 USART Serial configuration.
 
file  conf_trx_access.h
 Common TRX Access Configuration.
 
file  unit_tests.c
 AT86RFx Wireless Module Unit Test.
 
file  unit_tests.h
 Main functions.