Microchip® Advanced Software Framework

main.c File Reference

RF4CE Serial Interface Application.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <stdint.h>
#include <stdbool.h>
#include <stddef.h>
#include <asf.h>
#include "conf_board.h"
#include "common_sw_timer.h"
#include "serial_interface.h"
#include "app_config.h"
#include "rf4ce.h"
#include "nwk_config.h"

Functions

static void app_alert (void)
 
 FLASH_DECLARE (uint16_t VendorIdentifier)
 
 FLASH_DECLARE (uint8_t vendor_string[7])
 
 FLASH_DECLARE (uint8_t app_user_string[15])
 
int main (void)
 Main function, initialization and main message loop. More...
 
void stack_indication_callback_init (void)
 

static void app_alert ( void  )
static

References delay_us, LED0, and LED_Toggle.

Referenced by main().

FLASH_DECLARE ( uint16_t  VendorIdentifier)
FLASH_DECLARE ( uint8_t  vendor_string[7])
FLASH_DECLARE ( uint8_t  app_user_string[15])