MAC Address type.
#include <mac_api.h>
Data Fields | |
uint64_t | long_address |
uint16_t | short_address |
uint64_t address_field_t::long_address |
Referenced by mac_extract_mhr_addr_info(), mac_process_beacon_frame(), mac_process_data_frame(), and parse_mpdu().
uint16_t address_field_t::short_address |
Referenced by mac_extract_mhr_addr_info(), mac_process_beacon_frame(), and mac_process_data_frame().