Files | |
file | mac.c |
This module runs the MAC scheduler. | |
file | mac_associate.c |
Implements the functionality required for Association. | |
file | mac_beacon.c |
Implements the building of beacon frames and initiates transmission via CSMA-CA after reception of a beacon request frame in a nonbeacon-enabled PAN. | |
file | mac_data_extract_mhr.c |
Implements common functionality for MAC. | |
file | mac_data_ind.c |
Implements incoming frame handling in the MAC. | |
file | mac_data_req.c |
Implements data request related functions. | |
file | mac_disassociate.c |
Implements the MLME-DISASSOCIATION functionality. | |
file | mac_dispatcher.c |
Dispatches the events by decoding the message type. | |
file | mac_gts.c |
This file implements GTS feature for MAC. | |
file | mac_mcps_data.c |
Handles MCPS related primitives and frames. | |
file | mac_misc.c |
This file implements miscellaneous MAC sublayer components. | |
file | mac_orphan.c |
Implements orphan scan related functionalities on the parent side. | |
file | mac_pib.c |
Implements the MAC PIB attribute handling. | |
file | mac_poll.c |
Implements the MLME-POLL.request handling. | |
file | mac_process_beacon_frame.c |
Implements the processing of a received beacon frame. | |
file | mac_process_tal_tx_frame_status.c |
Processes the TAL tx frame status received on the frame transmission. | |
file | mac_rx_enable.c |
Implements the MLME-RX-ENABLE functionality. | |
file | mac_scan.c |
file | mac_security.c |
Handles MAC security. | |
file | mac_start.c |
This file implements the MLME-START.request (MAC layer management entity) entry points. | |
file | mac_sync.c |
Implements the MLME-SYNC.request. | |
file | mac_tx_coord_realignment_command.c |
Implements the coordinator realignment command. | |