Microchip® Advanced Software Framework

node_config.h File Reference

These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "nwk_config.h"
#include "rf4ce.h"

Macros

#define NWKC_MAX_PAIRING_TABLE_ENTRIES   (5)
 
#define NWKC_NODE_CAPABILITIES
 

#define NWKC_MAX_PAIRING_TABLE_ENTRIES   (5)
#define NWKC_NODE_CAPABILITIES
Value:
#define PowerSourceMainsTrue
Node capability - constant power source main available.
Definition: rf4ce.h:127
#define ChannelNormalizationCapableTrue
Node capability - constant channel normalization capable true.
Definition: rf4ce.h:135
#define NodeTypeTarget
Node capability - constant for node type target.
Definition: rf4ce.h:123
#define SecurityCapableTrue
Node capability - constant security capable true.
Definition: rf4ce.h:131