Configuration File for SAM4L-EK Board.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONF_BOARD_AT86RFX |
#define | CONF_BOARD_COM_PORT |
Enable Com Port. More... | |
#define | EXT_LNA_HIGH_GAIN (14) |
#define | EXT_PA_SE2431L |
#define | TAL_TRANSMIT_POWER_DEFAULT (TX_PWR_TOLERANCE | 0x14) |
#define CONF_BOARD_AT86RFX |
#define CONF_BOARD_COM_PORT |
Enable Com Port.
#define EXT_LNA_HIGH_GAIN (14) |
#define EXT_PA_SE2431L |
#define TAL_TRANSMIT_POWER_DEFAULT (TX_PWR_TOLERANCE | 0x14) |
Referenced by init_tal_pib().