Declarations of API functions to access push button pairing functionality.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Typedefs | |
typedef void(* | pbp_rec_pair_confirm_cb_t )(nwk_enum_t Status, uint8_t PairingRef) |
Functions | |
bool | pbp_allow_pairing (nwk_enum_t Status, uint64_t SrcIEEEAddr, uint16_t OrgVendorId, uint8_t OrgVendorString[7], uint8_t OrgUserString[15], uint8_t KeyExTransferCount) |
Allow pairing from application; target use. More... | |
bool | pbp_rec_pair_request (uint8_t RecAppCapabilities, dev_type_t RecDevTypeList[3], profile_id_t RecProfileIdList[7], FUNC_PTR confirm_cb) |
Recipient pair request; target use. More... | |
typedef void(* pbp_rec_pair_confirm_cb_t)(nwk_enum_t Status, uint8_t PairingRef) |