Microchip® Advanced Software Framework

parse_tag Struct Reference

#include <mac_data_structures.h>

Data Fields

address_field_t dest_addr
 
uint8_t dest_addr_mode
 
uint16_t dest_panid
 
uint16_t fcf
 
uint8_t frame_type
 
uint8_t mac_command
 
frame_payload_t mac_payload_data
 
uint8_t mac_payload_length
 
uint8_t mpdu_length
 
uint8_t ppdu_link_quality
 
uint8_t sequence_number
 
address_field_t src_addr
 
uint8_t src_addr_mode
 
uint16_t src_panid