ATMEGA256RFR2 Xplained Pro board LEDs support package.
This file contains definitions and services related to the LED features of the ATMEGA256RFR2 XPLAINED PRO board.
To use this board, define BOARD=ATMEGA256RFR2_XPLAINED_PRO.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "gpio.h"
Macros | |
#define | LED_Off(led_gpio) ioport_set_value(led_gpio, 1) |
Turns off the specified LEDs. More... | |
#define | LED_On(led_gpio) ioport_set_value(led_gpio, 0) |
Turns on the specified LEDs. More... | |
#define | LED_Toggle(led_gpio) ioport_toggle_pin(led_gpio) |
Toggles the specified LEDs. More... | |
#define LED_Off | ( | led_gpio | ) | ioport_set_value(led_gpio, 1) |
Turns off the specified LEDs.
led_gpio | LED to turn off (LEDx_GPIO). |
Referenced by app_nlme_rx_enable_confirm(), indicate_fault_behavior(), nlde_data_confirm(), vendor_app_alive_req(), zid_connect_confirm(), zid_data_confirm(), zid_report_data_confirm(), and zid_set_attribute_confirm().
#define LED_On | ( | led_gpio | ) | ioport_set_value(led_gpio, 0) |
Turns on the specified LEDs.
led_gpio | LED to turn on (LEDx_GPIO). |
Referenced by app_nlme_rx_enable_confirm(), indicate_fault_behavior(), main(), vendor_app_alive_req(), and zid_connect_confirm().
#define LED_Toggle | ( | led_gpio | ) | ioport_toggle_pin(led_gpio) |
Toggles the specified LEDs.
led_gpio | LED to toggle (LEDx_GPIO). |
Referenced by app_alert().