API for ZID profile.
Data Structures | |
struct | gdp_conf_complete_req_ind_tag |
struct | gdp_generic_response_req_ind_tag |
struct | gdp_get_attr_req_ind_tag |
struct | gdp_get_attrrsp_req_ind_tag |
struct | gdp_msg_struct_tag |
struct | gdp_push_attr_req_ind_tag |
Macros | |
#define | aplcMaxResponseWaitTime 200 /* ms as per GDP*/ |
The maximum time a device shall wait for a response command frame following a request command frame. More... | |
#define | aplcMaxResponseWaitTime_us (aplcMaxResponseWaitTime * 1000UL) |
#define | aplcMaxRxOnWaitTime 100 /* ms as per GDP */ |
#define | aplcMaxRxOnWaitTime_us (aplcMaxRxOnWaitTime * 1000UL) |
#define | GDP_COMMAND_FRAME_BIT 0x40 |
#define | GDP_CONF_TX_OPTIONS |
#define | GDP_PENDING_DATA_BIT 0x80 |
#define | PROFILE_ID PROFILE_ID_ZID |
Typedefs | |
typedef enum gdp_attribute_status_tag | gdp_attribute_status_t |
typedef enum gdp_cmd_code_tag | gdp_cmd_code_t |
ZID command codes. More... | |
typedef struct gdp_conf_complete_req_ind_tag | gdp_conf_complete_req_ind_t |
typedef struct gdp_generic_response_req_ind_tag | gdp_generic_response_req_ind_t |
typedef struct gdp_get_attr_req_ind_tag | gdp_get_attr_req_ind_t |
typedef struct gdp_get_attrrsp_req_ind_tag | gdp_get_attrrsp_req_ind_t |
typedef void(* | gdp_heartbeat_confirm_cb_t )(nwk_enum_t Status, uint8_t PairingRef) |
typedef struct gdp_msg_struct_tag | gdp_msg_struct_t |
typedef struct gdp_push_attr_req_ind_tag | gdp_push_attr_req_ind_t |
typedef enum gdp_response_code_tag | gdp_response_code_t |
Handshake response code. More... | |
typedef enum gdp_state_tag | gdp_state_t |
Enumerations | |
enum | gdp_attribute_status_tag { GDP_ATTRIBUTE_SUCCESS = 0x00, GDP_UNSUPPORTED_ATTRIBUTE, GDP_ILLEGAL_REQUEST } |
enum | gdp_cmd_code_tag { GENERIC_RESPONSE = 0x00, CONFIGURATION_COMPLETE, HEART_BEAT, GET_ATTRIBUTES, GET_ATTRIBUTES_RESPONSE, PUSH_ATTRIBUTES } |
ZID command codes. More... | |
enum | gdp_response_code_tag { GDP_SUCCESSFUL = 0x00, GDP_UNSUPPORTED_REQUEST, GDP_INVALID_PARAMETER, GDP_CONFIGURATION_FAILURE, ZID_INVALID_REPORT_ID = 0x40, ZID_MISSING_FRAGMENT = 0x41 } |
Handshake response code. More... | |
enum | gdp_state_tag { GDP_STATE_IDLE, GDP_SENDING_HEARTBEAT, GDP_SENDING_GET_ATTRIBUTES_RESPONSE, GDP_SENDING_GENERIC_RESPONSE, GDP_WAITING_FOR_ATTRIBUTE_RESPONSE, GDP_WAITING_FOR_GENERIC_RESPONSE } |
Functions | |
void | gdp_confirm (uint8_t PairingRef, nwk_enum_t status) |
void | gdp_indication (gdp_msg_struct_t *gdp_msg, uint8_t rxlinkquality, uint8_t rxflags) |
void | gdp_init (void) |
struct for zrc indication callback. More... | |
bool | gdp_request (gdp_msg_struct_t *gdp_msg) |
#define aplcMaxResponseWaitTime 200 /* ms as per GDP*/ |
The maximum time a device shall wait for a response command frame following a request command frame.
#define aplcMaxResponseWaitTime_us (aplcMaxResponseWaitTime * 1000UL) |
#define aplcMaxRxOnWaitTime 100 /* ms as per GDP */ |
#define aplcMaxRxOnWaitTime_us (aplcMaxRxOnWaitTime * 1000UL) |
#define GDP_COMMAND_FRAME_BIT 0x40 |
#define GDP_CONF_TX_OPTIONS |
#define GDP_PENDING_DATA_BIT 0x80 |
#define PROFILE_ID PROFILE_ID_ZID |
typedef enum gdp_attribute_status_tag gdp_attribute_status_t |
typedef enum gdp_cmd_code_tag gdp_cmd_code_t |
ZID command codes.
typedef struct gdp_conf_complete_req_ind_tag gdp_conf_complete_req_ind_t |
typedef struct gdp_generic_response_req_ind_tag gdp_generic_response_req_ind_t |
typedef struct gdp_get_attr_req_ind_tag gdp_get_attr_req_ind_t |
typedef struct gdp_get_attrrsp_req_ind_tag gdp_get_attrrsp_req_ind_t |
typedef void(* gdp_heartbeat_confirm_cb_t)(nwk_enum_t Status, uint8_t PairingRef) |
typedef struct gdp_msg_struct_tag gdp_msg_struct_t |
typedef struct gdp_push_attr_req_ind_tag gdp_push_attr_req_ind_t |
typedef enum gdp_response_code_tag gdp_response_code_t |
Handshake response code.
typedef enum gdp_state_tag gdp_state_t |
enum gdp_cmd_code_tag |
enum gdp_state_tag |
void gdp_confirm | ( | uint8_t | PairingRef, |
nwk_enum_t | status | ||
) |
void gdp_indication | ( | gdp_msg_struct_t * | gdp_msg, |
uint8_t | rxlinkquality, | ||
uint8_t | rxflags | ||
) |
void gdp_init | ( | void | ) |
struct for zrc indication callback.
App should use this struct to register indication callback functions
bool gdp_request | ( | gdp_msg_struct_t * | gdp_msg | ) |