Declarations of API functions to access push button pairing functionality.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Typedefs | |
typedef void(* | pbp_org_pair_confirm_cb_t )(nwk_enum_t Status, uint8_t PairingRef) |
Functions | |
bool | pbp_org_pair_request (uint8_t OrgAppCapabilities, dev_type_t OrgDevTypeList[3], profile_id_t OrgProfileIdList[7], dev_type_t SearchDevType, uint8_t DiscProfileIdListSize, profile_id_t DiscProfileIdList[7], FUNC_PTR confirm_cb) |
Recipient pair request; target use. More... | |
typedef void(* pbp_org_pair_confirm_cb_t)(nwk_enum_t Status, uint8_t PairingRef) |