Microchip® Advanced Software Framework

pb_pairing.h File Reference

Declarations of API functions to access push button pairing functionality.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "rf4ce.h"
#include "zid.h"

Typedefs

typedef void(* pbp_org_pair_confirm_cb_t )(nwk_enum_t Status, uint8_t PairingRef)
 

Functions

bool pbp_org_pair_request (uint8_t OrgAppCapabilities, dev_type_t OrgDevTypeList[3], profile_id_t OrgProfileIdList[7], dev_type_t SearchDevType, uint8_t DiscProfileIdListSize, profile_id_t DiscProfileIdList[7], FUNC_PTR confirm_cb)
 Recipient pair request; target use. More...
 

typedef void(* pbp_org_pair_confirm_cb_t)(nwk_enum_t Status, uint8_t PairingRef)