Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oFLASHCALW - FLASH Controller Double-WordSee Quickstart guide for SAM FLASHCALW driver
oUniversal Synchronous AsynchronousReceiver Transmitter (USART)
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oSerial Interface ModuleThis module is responsible for encoding and decoding the serial bytes to/from Host into corresponding RF4Control APIs
oRF4Control v2.0.1The RF4Control stack is a ZigBeeRF4CE Certified Platform implementing the ZigBee RF4CE standard
|oMAC User Build ConfigurationsAll Build configuration Macros are defined in this module
|oNWK layer configurationsAll nwk layer configuration Macros are defined in this module
|oNWK ModulesThis module defines all Nwk layer core apis
||oNWK APIsThis module defines all Nwk layer core apis
||oNWK Generic APIsThis module defines all generic apis used by nwk layer
||\NWK ConstantsThis module defines all Nwk layer constants
|\ZRC ModulesThis module defines all ZRC layer core apis
| oPush button pairing APIs.This module defines all the Push button pairing APIs
| oZRC APIsThis module defines all the ZRC core APIs
| oNWK Generic APIsThis module defines all generic apis used by nwk layer
| \ZRC ConstantsThis module defines all the Constatnts used by zrc layer
oCommon WL DefinitionsAll General Definitions used by the Wireless Stack applications are defined in this module
|oIEEE ConstantsIncludes IEEE Constant Definitions
|oReturn ValuesAll return Value Enumerations are defined in this module
|\Common Stack DefinitionsIncludes Stack Definitions
oRF4Control API Parser ModuleThis module is responsible for encoding and decoding the serial bytes to/from NCP into NWK or ZRC APIs to provide seamless working for application similar to stack running in same processor or on NCP
oSAM3/4S/4L/4E/4N/4CM/4C/G Timer Counter (TC) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Timer Counter functionality
oClock Management
|oDFLL ManagementA Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (SAM4L)
| \System Clock internals
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for AT91SAM
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oBPM - Backup Power ManagerDriver for the BPM (Backup Power Manager)
oSIO2HOST - UARTThis module performs serial input/output functionalities via UART
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUniversal Synchronous Asynchronous ReceiverTransmitter (USART)
oSIO2NCP - UARTThis module performs serial input/output functionalities via UART from and to the HOST
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oWDT_SAM4L - SAM4L Watchdog TimerDriver for the WDT (Watchdog Timer)
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
|\SAM4L Xplained Pro board
| oConfigurationSymbols to use for configuring the board and its initialization
| \FeaturesSymbols that describe features and capabilities of the board
oGroup_rf4control_ds
\Group_pal
 \Common SW TimerImplements the software Algorithm for Timer Handling in the Stack
  \Group_pal_common_hw_timerImplements a common api interface for accessing timer drivers of all architectures