Microchip® Advanced Software Framework

at32uc3a3256s_rz600_at86rf212 Directory Reference

Files

file  conf_board.h
 Example specific board configuration file.
 
file  conf_clock.h
 Example specific clock configuration file.
 
file  conf_hw_timer.h
 USART Serial configuration.
 
file  conf_nvm.h
 Non volatile memories management for UC3 devices.
 
file  conf_sio2host.h
 Serial Input & Output configuration.
 
file  conf_sleepmgr.h
 Sleep manager configuration.
 
file  conf_spi_master.h
 Spi Master configuration for spi example.
 
file  conf_usb.h
 USB configuration file for CDC application.