Serial Input & Output configuration.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | SERIAL_RX_BUF_SIZE_HOST 250 |
Configuration | |
#define | USART_HOST &USARTE0 |
#define | USART_HOST_BAUDRATE 9600 |
#define | USART_HOST_CHAR_LENGTH USART_CHSIZE_8BIT_gc |
#define | USART_HOST_PARITY USART_PMODE_DISABLED_gc |
#define | USART_HOST_STOP_BIT 1 |
#define | USART_HOST_ISR_VECT() ISR(USARTE0_RXC_vect) |
#define SERIAL_RX_BUF_SIZE_HOST 250 |
Referenced by sio2host_rx(), and usb_rx_notify().
#define USART_HOST &USARTE0 |
#define USART_HOST_BAUDRATE 9600 |
#define USART_HOST_CHAR_LENGTH USART_CHSIZE_8BIT_gc |
#define USART_HOST_ISR_VECT | ( | ) | ISR(USARTE0_RXC_vect) |
#define USART_HOST_PARITY USART_PMODE_DISABLED_gc |
#define USART_HOST_STOP_BIT 1 |