RF4CE Serial Interface Application.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <stdbool.h>
#include <stddef.h>
#include <asf.h>
#include "conf_board.h"
#include "common_sw_timer.h"
#include "serial_interface.h"
#include "app_config.h"
#include "pb_pairing.h"
#include "nwk_config.h"
Functions | |
static void | app_alert (void) |
FLASH_DECLARE (uint16_t VendorIdentifier) | |
FLASH_DECLARE (uint8_t vendor_string[7]) | |
FLASH_DECLARE (uint8_t app_user_string[15]) | |
FLASH_DECLARE (uint8_t supported_cec_cmds[32]) | |
int | main (void) |
Main function, initialization and main message loop. More... | |
void | stack_indication_callback_init (void) |
|
static |
FLASH_DECLARE | ( | uint16_t | VendorIdentifier | ) |
FLASH_DECLARE | ( | uint8_t | vendor_string[7] | ) |
FLASH_DECLARE | ( | uint8_t | app_user_string[15] | ) |
FLASH_DECLARE | ( | uint8_t | supported_cec_cmds[32] | ) |
int main | ( | void | ) |
Main function, initialization and main message loop.
References app_alert(), board_init(), cpu_irq_enable, delay_init, EE_IEEE_ADDR, irq_initialize_vectors, nwk_init(), NWK_SUCCESS, nwk_task(), pal_ps_set(), serial_data_handler(), serial_interface_init(), stack_indication_callback_init(), sw_timer_init(), sysclk_init(), and tal_pib.
void stack_indication_callback_init | ( | void | ) |
References nwk_indication_callback_tag::nlde_data_indication_cb, nwk_indication_callback_tag::nlme_unpair_indication_cb, register_nwk_indication_callback(), register_zrc_indication_callback(), vendor_data_ind(), zrc_indication_callback::vendor_data_ind_cb, zrc_cmd_disc_indication(), zrc_indication_callback::zrc_cmd_disc_indication_cb, zrc_cmd_indication(), and zrc_indication_callback::zrc_cmd_indication_cb.
Referenced by main().