Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCaddress_field_tMAC Address type
oCapp_info_tag
oCauto_disc_var_tag
oCbuffer_tBuffer structure holding information of each buffer
oCch_ag_var_tag
oCdata_var_tag
oCdisc_var_tag
oCframe_info_tagGlobally used frame information structure
oCframe_payload_tGeneral Command frame payload type
oCfsk_tag
oCfw_data_frame_tagStructure handling firmware data frames
oCgenclk_configHardware representation of a set of generic clock parameters
oCleg_oqpsk_tag
oCmac_assoc_req_tagAssociation Request type
oCmac_assoc_response_tagAssociation Response type
oCmac_beacon_payload_tagBeacon Payload type
oCmac_coord_realign_tagCoordinator Realignment type
oCmac_data_payload_tagData Payload type
oCmac_disassoc_req_tagDisassociation Request type
oCmac_pib_tag
oCmcps_data_conf_tagThis is the MCPS-DATA.confirm message structure
oCmcps_data_ind_tagThis is the MCPS-DATA.indication message structure
oCmcps_data_req_tagThis is the MCPS-DATA.request message structure
oCmcps_purge_conf_tagThis is the MCPS-PURGE.confirm message structure
oCmcps_purge_req_tagThis is the MCPS-PURGE.request message structure
oCmlme_associate_conf_tagThis is the MLME-ASSOCIATE.confirm message structure
oCmlme_associate_ind_tagThis is the MLME-ASSOCIATE.indication message structure
oCmlme_associate_req_tagThis is the MLME-ASSOCIATE.request message structure
oCmlme_associate_resp_tagThis is the MLME-ASSOCIATE.response message structure
oCmlme_beacon_notify_ind_tagThis is the MLME-BEACON-NOTIFY.indication message structure
oCmlme_comm_status_ind_tagThis is the MLME-COMM-STATUS.indication message structure
oCmlme_disassociate_conf_tagThis is the MLME-DISASSOCIATE.confirm message structure
oCmlme_disassociate_ind_tagThis is the MLME-DISASSOCIATE.indication message structure
oCmlme_disassociate_req_tagThis is the MLME-DISASSOCIATE.request message structure
oCmlme_get_conf_tagThis is the MLME-GET.confirm message structure
oCmlme_get_req_tagThis is the MLME-GET.request message structure
oCmlme_orphan_ind_tagThis is the MLME-ORPHAN.indication message structure
oCmlme_orphan_resp_tagThis is the MLME-ORPHAN.response message structure
oCmlme_poll_conf_tagThis is the MLME-POLL.confirm message structure
oCmlme_poll_req_tagThis is the MLME-POLL.request message structure
oCmlme_reset_conf_tagThis is the MLME-RESET.confirm message structure
oCmlme_reset_req_tagThis is the MLME-RESET.request message structure
oCmlme_rx_enable_conf_tagThis is the MLME-RX-ENABLE.confirm message structure
oCmlme_rx_enable_req_tagThis is the MLME-RX-ENABLE.request message structure
oCmlme_scan_conf_tagThis is the MLME-SCAN.confirm message structure
oCmlme_scan_req_tagThis is the MLME-SCAN.request message structure
oCmlme_start_conf_tagThis is the MLME-START.confirm message structure
oCmlme_start_req_tagThis is the MLME-START.request message structure
oCmlme_sync_loss_ind_tagThis is the MLME-SYNC-LOSS.indication message structure
oCmlme_sync_req_tagThis is the MLME-SYNC.request message structure
oCmr_oqpsk_tag
oCnetwork_timer_tag
oCnew_phy_tag
oCnib_tag
oCnib_value_t
oCnlde_data_conf_tagNLDE-DATA.confirm message structure
oCnlde_data_ind_tagNLDE-DATA.indication message structure
oCnlde_data_req_tagNLDE-DATA.request message structure
oCnlme_auto_disc_conf_tagNLME-AUTO-DISCOVERY.confirm message structure
oCnlme_auto_disc_req_tagNLME-AUTO-DISCOVERY.request message structure
oCnlme_comm_status_ind_tagNLME-COMM-STATUS.indication message structure
oCnlme_disc_conf_tagNLME-DISCOVERY.confirm message structure
oCnlme_disc_ind_tagNLME-DISCOVERY.indication message structure
oCnlme_disc_req_tagNLME-DISCOVERY.request message structure
oCnlme_disc_resp_tagNLME-DISCOVERY.response message structure
oCnlme_get_conf_tagNLME-GET.confirm message structure
oCnlme_get_req_tagNLME-GET.request message structure
oCnlme_pair_conf_tagNLME-PAIR.confirm message structure
oCnlme_pair_ind_tagNLME-PAIR.indication message structure
oCnlme_pair_req_tagNLME-PAIR.request message structure
oCnlme_pair_resp_tagNLME-PAIR.response message structure
oCnlme_reset_conf_tagNLME-RESET.confirm message structure
oCnlme_reset_req_tagNLME-RESET.request message structure
oCnlme_rx_enable_conf_tagNLME-RX-ENABLE.confirm message structure
oCnlme_rx_enable_req_tagNLME-RX-ENABLE.request message structure
oCnlme_set_conf_tagNLME-SET.confirm message structure
oCnlme_set_req_tagNLME-SET.request message structure
oCnlme_start_conf_tagNLME-START.confirm message structure
oCnlme_start_req_tagNLME-START.request message structure
oCnlme_unpair_conf_tagNLME-UNPAIR.confirm message structure
oCnlme_unpair_ind_tagNLME-UNPAIR.indication message structure
oCnlme_unpair_req_tagNLME-UNPAIR.request message structure
oCnlme_unpair_resp_tagNLME-UNPAIR.response message structure
oCnlme_update_key_conf_tagNLME-UPDATE-KEY.confirm message structure
oCnlme_update_key_req_tagNLME-UPDATE-KEY.request message structure
oCNodeDesc_tagElements of the NodeDesc type as defined by 094945r00ZB_RF4CE-Specification.pdf
oCnvm_device_idStructure containing the device ID
oCnvm_device_serialStructure containing the device serial
oCnwk_ch_agility_conf_tagNWK_CH_AGILITY.confirm message structure
oCnwk_ch_agility_ind_tagNWK_CH_AGILITY.indication message structure
oCnwk_ch_agility_req_tagNWK_CH_AGILITY.request message structure
oCnwk_cmd_frame_hdr_tag
oCnwk_cmd_frame_tag
oCnwk_disc_req_cmd_tag
oCnwk_frame_header_tag
oCnwk_frame_tag
oCnwk_indication_callback_tagStruct for network indication callback
oCnwk_pair_req_cmd_tag
oCnwk_pair_resp_cmd_tag
oCnwk_ping_req_cmd_tag
oCnwk_ping_req_frm_tag
oCnwk_ping_resp_cmd_tag
oCnwk_ping_resp_frm_tag
oCnwk_seed_cmd_tag
oCnwk_var_tag
oCofdm_tag
oCoqpsk_tag
oCpair_var_tag
oCpairing_table_tagStructure implementing the pairing table entry as defined by 094945r00ZB_RF4CE-Specification.pdf
oCparse_tag
oCphy_layer_attrib_tag
oCphy_mode_tagPHY mode structure
oCphy_tag
oCpib_value_tPIB attribute value type
oCpll_configHardware-specific representation of PLL configuration
oCqueue_tagQueue structure
oCrate_tag
oCreset_var_tag
oCrx_en_var_tag
oCscan_result_list_tUnion to force alignment of variable portion of scan confirm with wpan_pandescriptor_t
oCsearch_tStructure to search for a buffer to be removed from a queue
oCsec_ctrl_tagStructure containing auxiliary security header information
oCspi_devicePolled SPI device definition
oCstart_var_tag
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCsun_phy_mode_tag
oCsun_phy_tag
oCtal_pib_tag
oCtimer_info_tag
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCunpair_var_tag
oCusart_rs232_optionsInput parameters when initializing RS232 and similar modes
oCusart_spi_optionsInput parameters when initializing SPI master mode
oCvendor_info_tag
oCwpan_addr_spec_tagDevice address specification structure
oCwpan_pandescriptor_tagPAN descriptor information structure
oCzrc_cmd_frm_tagZRC command frame structure
\Czrc_indication_callbackStruct for zrc indication callback