Files | |
file | conf_board.h |
Example specific board configuration file. | |
file | conf_clock.h |
Example specific clock configuration file. | |
file | conf_hw_timer.h |
USART Serial configuration. | |
file | conf_nvm.h |
Non volatile memories management for UC3 devices. | |
file | conf_sio2host.h |
Serial Input & Output configuration. | |
file | conf_sleepmgr.h |
Sleep manager configuration. | |
file | conf_spi_master.h |
Spi Master configuration for spi example. | |
file | conf_usb.h |
USB configuration file for CDC application. | |