![]() ![]() | RF4CE API parser |
![]() ![]() | |
![]() ![]() | These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack |
![]() ![]() | Copyright (c) 2014-2018 Microchip Technology Inc |
![]() ![]() | Standard board header file |
![]() ![]() | BPM driver |
![]() ![]() | BPM driver |
![]() ![]() | Copyright (c) 2014-2018 Microchip Technology Inc |
![]() ![]() | Copyright (c) 2013-2018 Microchip Technology Inc |
![]() ![]() | Copyright (c) 2013-2018 Microchip Technology Inc |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Configuration File for SAM4L-EK Board |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | USART Serial configuration |
![]() ![]() | USART Serial configuration |
![]() ![]() | Serial Input & Output configuration |
![]() ![]() | USART Serial configuration |
![]() ![]() | Serial USART service configuration |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | Common Delay Service |
![]() ![]() | Chip-specific DFLL implementation |
![]() ![]() | DFLL management |
![]() ![]() | Chip-specific DFLL definitions |
![]() ![]() | FlashCALW driver for SAM4L |
![]() ![]() | FlashCALW driver for SAM4L |
![]() ![]() | API for ZID profile |
![]() ![]() | |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | Copyright (c) 2014-2018 Microchip Technology Inc |
![]() ![]() | Copyright (c) 2014-2018 Microchip Technology Inc |
![]() ![]() | This header holds all IEEE 802.15.4g-2012 constants and attribute identifiers |
![]() ![]() | This header holds all IEEE 802.15.4-2006 constants and attribute identifiers |
![]() ![]() | SAM4L Xplained Pro board initialization |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | SAM architecture specific IOPORT service implementation header file |
![]() ![]() | Keyboard driver |
![]() ![]() | SAM4L Xplained Pro board LEDs support package |
![]() ![]() | This header file declares macros for various build configurations |
![]() ![]() | This header file declares macros for various build configurations |
![]() ![]() | Single button controller application |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | This header file declares macros for various build configurations |
![]() ![]() | This module includes the Buffer and timer configuration for RF4Control stack |
![]() ![]() | Copyright (c) 2013-2018 Microchip Technology Inc |
![]() ![]() | This file defines all message constants |
![]() ![]() | This file defines all message structures for the RF4control stack |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | PAL Generic APIs |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Declarations of API functions to access push button pairing functionality |
![]() ![]() | Chip-specific PLL implementation |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | Preprocessor utils |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | Return values of APIs |
![]() ![]() | This header file declares the interface for the RF4Control stack |
![]() ![]() | SAM4L Xplained Pro board definition |
![]() ![]() | Serial Mode management |
![]() ![]() | Handles Serial I/O Functionalities For the Host Device |
![]() ![]() | Event handling Serial I/O Functionalities |
![]() ![]() | Handles Serial I/O Functionalities |
![]() ![]() | Handles Serial I/O Functionalities |
![]() ![]() | Stack configuration parameters |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | This file contains TAL API function declarations |
![]() ![]() | SAM Timer Counter (TC) driver |
![]() ![]() | SAM Timer Counter (TC) driver |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Uart Serial for SAM |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | USART Serial driver functions |
![]() ![]() | Implementation of vendor-specific data handling |
![]() ![]() | Declarations of API functions to access vendor specific data functionality |
![]() ![]() | Watchdog Timer (WDT) driver for SAM4L |
![]() ![]() | Watchdog Timer (WDT) driver for SAM4L |
![]() ![]() | System-specific implementation of the _write function used by the standard library |
![]() ![]() | API for ZID profile |
![]() ![]() | API for ZID profile |
![]() ![]() | This header file declares macros for various build configurations |
![]() ![]() | |
![]() ![]() | API for ZRC profile includes cmd discovery and RC commands |