Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
MCL Confirmation API's

This module describes all MCL Confirmation API's.

Functions

void mcps_data_conf (uint8_t *m)
 Wrapper function for messages of type mcps_data_conf_t. More...
 
void mlme_reset_conf (uint8_t *m)
 Wrapper function for messages of type mlme_reset_conf_t. More...
 
void mlme_rx_enable_conf (uint8_t *m)
 Wrapper function for messages of type mlme_rx_enable_conf_t. More...
 

void mcps_data_conf ( uint8_t *  m)

Wrapper function for messages of type mcps_data_conf_t.

This function is a callback for mcps data confirm.

Parameters
mPointer to message structure
void mlme_reset_conf ( uint8_t *  m)

Wrapper function for messages of type mlme_reset_conf_t.

This function is a callback for mlme reset confirm.

Parameters
mPointer to message structure
void mlme_rx_enable_conf ( uint8_t *  m)

Wrapper function for messages of type mlme_rx_enable_conf_t.

This function is a callback for mlme rx enable confirm.

Parameters
mPointer to message structure