This module includes the Buffer and timer configuration for RF4Control stack.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include "ieee_const.h"
Macros | |
#define | DEVICE_TYPE_LIST_SIZE 3 |
#define | NUMBER_OF_CH_AG_TIMERS 0 |
#define | NUMBER_OF_LARGE_STACK_BUFS (5) |
#define | NUMBER_OF_NWK_TIMERS |
#define | NUMBER_OF_PROFILE_TIMERS 1 |
#define | NUMBER_OF_SMALL_STACK_BUFS (0) |
#define | NWKC_VENDOR_IDENTIFIER (0x1014) |
#define | NWKC_VENDOR_STRING "ATMEL " /* 7 characters ! */ |
#define | PBP_TIMER 0 |
#define | PROFILE_ID_LIST_SIZE 7 |
#define | RF4CE 5 |
#define | TOTAL_STACK_TIMERS |
#define RF4CE 5 |