Microchip® Advanced Software Framework

node_config.h File Reference

These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "nwk_config.h"
#include "rf4ce.h"
#include "zrc.h"

Macros

#define NWK_ACTIVE_PERIOD   nwkcMinActivePeriod /* 16.8 ms */
 
#define NWK_DISCOVERY_LQI_THRESHOLD   (0x00)
 
#define NWK_DUTY_CYCLE   nwkcMaxDutyCycle /* 62500 symbols = 1s */
 
#define NWKC_MAX_PAIRING_TABLE_ENTRIES   (5)
 
#define NWKC_NODE_CAPABILITIES
 

#define NWK_ACTIVE_PERIOD   nwkcMinActivePeriod /* 16.8 ms */
#define NWK_DISCOVERY_LQI_THRESHOLD   (0x00)
#define NWK_DUTY_CYCLE   nwkcMaxDutyCycle /* 62500 symbols = 1s */
#define NWKC_MAX_PAIRING_TABLE_ENTRIES   (5)
#define NWKC_NODE_CAPABILITIES
Value:
#define NodeTypeController
Node capability - constant node type controller.
Definition: rf4ce.h:125
#define ChannelNormalizationCapableTrue
Node capability - constant channel normalization capable true.
Definition: rf4ce.h:135
#define PowerSourceMainsFalse
Node capability - constant power source main not available.
Definition: rf4ce.h:129
#define SecurityCapableTrue
Node capability - constant security capable true.
Definition: rf4ce.h:131