Microchip® Advanced Software Framework

conf_board.h File Reference

Configuration File for SAM4L-EK Board.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONF_BOARD_AT86RFX
 
#define CONF_BOARD_COM_PORT
 Enable Com Port. More...
 
#define EXT_LNA_HIGH_GAIN   (14)
 
#define EXT_PA_SE2431L
 
#define GET_BATTERY_VOLTAGE()   tfa_get_batmon_voltage()
 
#define TAL_TRANSMIT_POWER_DEFAULT   (TX_PWR_TOLERANCE | 0x14)
 

#define CONF_BOARD_AT86RFX
#define CONF_BOARD_COM_PORT

Enable Com Port.

#define EXT_LNA_HIGH_GAIN   (14)
#define EXT_PA_SE2431L
#define GET_BATTERY_VOLTAGE ( )    tfa_get_batmon_voltage()

Referenced by get_batmon_voltage().

#define TAL_TRANSMIT_POWER_DEFAULT   (TX_PWR_TOLERANCE | 0x14)

Referenced by init_tal_pib().