Directories | |
directory | at32uc3a3256s_rz600_at86rf231 |
Files | |
file | app_config.h |
These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack. | |
file | conf_common_sw_timer.h |
USART Serial configuration. | |
file | conf_trx_access.h |
Common TRX Access Configuration. | |
file | main.c |
Terminal Target application. | |
file | vendor_data.c |
Implementation of vendor-specific data handling. | |