This module describes all MCL Confirmation API's.
Functions | |
void | mcps_data_conf (uint8_t *m) |
Wrapper function for messages of type mcps_data_conf_t. More... | |
void | mlme_reset_conf (uint8_t *m) |
Wrapper function for messages of type mlme_reset_conf_t. More... | |
void | mlme_rx_enable_conf (uint8_t *m) |
Wrapper function for messages of type mlme_rx_enable_conf_t. More... | |
void | mlme_scan_conf (uint8_t *m) |
Wrapper function for messages of type mlme_scan_conf_t. More... | |
void | mlme_start_conf (uint8_t *m) |
Wrapper function for messages of type mlme_start_conf_t. More... | |
void mcps_data_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mcps_data_conf_t.
This function is a callback for mcps data confirm.
m | Pointer to message structure |
void mlme_reset_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_reset_conf_t.
This function is a callback for mlme reset confirm.
m | Pointer to message structure |
void mlme_rx_enable_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_rx_enable_conf_t.
This function is a callback for mlme rx enable confirm.
m | Pointer to message structure |
void mlme_scan_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_scan_conf_t.
This function is a callback for mlme scan confirm.
m | Pointer to message structure |
void mlme_start_conf | ( | uint8_t * | m | ) |
Wrapper function for messages of type mlme_start_conf_t.
This function is a callback for mlme start confirm.
m | Pointer to message structure |