Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
NWK layer configurations

All nwk layer configuration Macros are defined in this module.

Macros

#define DEVICE_TYPE_LIST_SIZE   3
 
#define NUMBER_OF_CH_AG_TIMERS   1
 
#define NUMBER_OF_LARGE_STACK_BUFS   (5)
 
#define NUMBER_OF_NWK_TIMERS
 
#define NUMBER_OF_PROFILE_TIMERS   1
 
#define NUMBER_OF_SMALL_STACK_BUFS   (0)
 
#define NWKC_VENDOR_IDENTIFIER   (0x1014)
 
#define NWKC_VENDOR_STRING   "ATMEL " /* 7 characters ! */
 
#define PBP_TIMER   1
 
#define PROFILE_ID_LIST_SIZE   7
 
#define TOTAL_STACK_TIMERS
 

#define DEVICE_TYPE_LIST_SIZE   3
#define NUMBER_OF_CH_AG_TIMERS   1
#define NUMBER_OF_LARGE_STACK_BUFS   (5)
#define NUMBER_OF_NWK_TIMERS
Value:
#define NUMBER_OF_CH_AG_TIMERS
Definition: nwk_config.h:58
#define NUMBER_OF_PROFILE_TIMERS
Definition: nwk_config.h:64
#define PBP_TIMER
Definition: nwk_config.h:70
#define NUMBER_OF_PROFILE_TIMERS   1
#define NUMBER_OF_SMALL_STACK_BUFS   (0)
#define NWKC_VENDOR_IDENTIFIER   (0x1014)
#define NWKC_VENDOR_STRING   "ATMEL " /* 7 characters ! */
#define PBP_TIMER   1
#define PROFILE_ID_LIST_SIZE   7
#define TOTAL_STACK_TIMERS
Value:
#define NUMBER_OF_MAC_TIMERS
Definition: mac_config.h:112
#define NUMBER_OF_TAL_TIMERS
Definition: tal_timer_config.h:105
#define NUMBER_OF_NWK_TIMERS
Definition: nwk_config.h:75