These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack.
#define APL_DEVICE_IDLE_RATE aplDeviceIdleRate_def |
#define APL_HEARTBEAT_INTERVAL HEARTBEAT_INTERVAL_DEF |
#define APL_HID_COUNTRY_CODE HID_COUNTRY_CODE |
#define APL_HID_DEVICE_RELEASE_NUMBER HID_DEVICE_RELEASE_NUMBER |
#define APL_HID_DEVICE_SUB_CLASS HID_DEVICE_SUB_CLASS |
#define APL_HID_NUM_DESCRIPTORS HID_NUM_DESCRIPTORS |
#define APL_HID_NUM_NULL_REPORTS HID_NUM_NULL_REPORTS |
#define APL_HID_NUM_STD_DESCRIPTORS HID_NUM_STD_DESCRIPTORS |
#define APL_HID_NUMBER_ENDPOINTS HID_NUMBER_ENDPOINTS |
#define APL_HID_PARSER_VERSION HID_PARSER_VERSION |
#define APL_HID_POLL_INTERVAL HID_POLL_INTERVAL |
#define APL_HID_PRODUCT_ID HID_PRODUCT_ID |
#define APL_HID_PROTOCOL_CODE HID_PROTOCOL_CODE |
#define APL_HID_STD_DESCRIPTOR_LIST_0 HID_STD_DESCRIPTOR_LIST_0 |
#define APL_HID_STD_DESCRIPTOR_LIST_1 HID_STD_DESCRIPTOR_LIST_1 |
#define APL_HID_STD_DESCRIPTOR_LIST_2 HID_STD_DESCRIPTOR_LIST_2 |
#define APL_HID_STD_DESCRIPTOR_LIST_3 HID_STD_DESCRIPTOR_LIST_3 |
#define APL_HID_VENDOR_ID HID_VENDOR_ID |
#define APL_INT_PIPE_UNSAFE_TXS_WINDOW aplcMinIntPipeUnsafeTxWindowTime |
#define APL_KEY_EXCHANGE_TRANSFER_COUNT aplcKeyExchangeTransferCount_def |
#define APL_REPORT_REPEAT_INTERVAL (aplcMaxReportRepeatInterval / 2) |
#define APL_ZID_PROFILE_VERSION aplZIDProfileVersion_def |
#define BOOT_LOADER_SIZE 4096 /* bytes */ |
#define EE_IEEE_ADDR (0) |
#define NIB_FLASH_ADDR (FLASHEND - BOOT_LOADER_SIZE - NIB_SIZE + 1) |
#define NIB_SIZE |
#define NWK_ACTIVE_PERIOD nwkcMinActivePeriod /* 16.8 ms */ |
#define NWK_DISCOVERY_LQI_THRESHOLD (0x00) |
#define NWK_DUTY_CYCLE nwkcMaxDutyCycle /* 62500 symbols = 1s */ |
#define NWKC_MAX_PAIRING_TABLE_ENTRIES (5) |
#define NWKC_NODE_CAPABILITIES |
#define NWKC_VENDOR_IDENTIFIER (0x1014) |
#define NWKC_VENDOR_STRING "ATMEL " /* 7 characters ! */ |
#define PAGE_SIZE 256 |