The ATmega128RFA1 is a low-power CMOS 8-bit microcontroller based on the AVR enhanced RISC architecture combined with a high data rate transceiver for the 2.4 GHz ISM band.
It is derived from the ATmega1281 microcontroller and the AT86RF231 radio transceiver. Refer ATMEGARFA1 Data Sheet for detailed information .
Data Structures | |
struct | __struct_ANT_DIV_REG |
struct | __struct_BATMON_REG |
struct | __struct_CCA_THRES_REG |
struct | __struct_CSMA_BE_REG |
struct | __struct_CSMA_SEED_1_REG |
struct | __struct_FTN_CTRL_REG |
struct | __struct_IRQ_MASK_REG |
struct | __struct_IRQ_STATUS_REG |
struct | __struct_PHY_CC_CCA_REG |
struct | __struct_PHY_RSSI_REG |
struct | __struct_PHY_TX_PWR_REG |
struct | __struct_PLL_CF_REG |
struct | __struct_PLL_DCU_REG |
struct | __struct_RX_CTRL_REG |
struct | __struct_RX_SYN_REG |
struct | __struct_TRX_CTRL_1_REG |
struct | __struct_TRX_CTRL_2_REG |
struct | __struct_TRX_STATE_REG |
struct | __struct_TRX_STATUS_REG |
struct | __struct_TRXPR_REG |
struct | __struct_VREG_CTRL_REG |
struct | __struct_XAH_CTRL_0_REG |
struct | __struct_XAH_CTRL_1_REG |
struct | __struct_XOSC_CTRL_REG |
Macros | |
#define | AES_BLOCK_SIZE 16 |
#define | AES_CTRL_DIR 3 |
#define | AES_CTRL_IM 2 |
#define | AES_CTRL_MODE 5 |
#define | AES_CTRL_REQUEST 7 |
#define | AES_STATUS_ER 7 |
#define | AES_STATUS_RY 0 |
#define | ANT_DIV_REG MMIO_REG(0x14D, uint8_t) |
#define | ANT_DIV_REG_s MMIO_REG(0x14D, struct __struct_ANT_DIV_REG) |
#define | BATMON_REG MMIO_REG(0x151, uint8_t) |
#define | BATMON_REG_s MMIO_REG(0x151, struct __struct_BATMON_REG) |
#define | CCA_THRES_REG MMIO_REG(0x149, uint8_t) |
#define | CCA_THRES_REG_s MMIO_REG(0x149, struct __struct_CCA_THRES_REG) |
#define | CSMA_BE_REG MMIO_REG(0x16F, uint8_t) |
#define | CSMA_BE_REG_s MMIO_REG(0x16F, struct __struct_CSMA_BE_REG) |
#define | CSMA_SEED_0_REG MMIO_REG(0x16D, uint8_t) |
#define | CSMA_SEED_1_REG MMIO_REG(0x16E, uint8_t) |
#define | CSMA_SEED_1_REG_s MMIO_REG(0x16E, struct __struct_CSMA_SEED_1_REG) |
#define | FTN_CTRL_REG MMIO_REG(0x158, uint8_t) |
#define | FTN_CTRL_REG_s MMIO_REG(0x158, struct __struct_FTN_CTRL_REG) |
#define | IEEE_ADDR_0_REG MMIO_REG(0x164, uint8_t) |
#define | IEEE_ADDR_1_REG MMIO_REG(0x165, uint8_t) |
#define | IEEE_ADDR_2_REG MMIO_REG(0x166, uint8_t) |
#define | IEEE_ADDR_3_REG MMIO_REG(0x167, uint8_t) |
#define | IEEE_ADDR_4_REG MMIO_REG(0x168, uint8_t) |
#define | IEEE_ADDR_5_REG MMIO_REG(0x169, uint8_t) |
#define | IEEE_ADDR_6_REG MMIO_REG(0x16A, uint8_t) |
#define | IEEE_ADDR_7_REG MMIO_REG(0x16B, uint8_t) |
#define | IRQ_MASK_REG MMIO_REG(0x14E, uint8_t) |
#define | IRQ_MASK_REG_s MMIO_REG(0x14E, struct __struct_IRQ_MASK_REG) |
#define | IRQ_STATUS_CLEAR_VALUE 0xff |
#define | IRQ_STATUS_REG MMIO_REG(0x14F, uint8_t) |
#define | IRQ_STATUS_REG_s MMIO_REG(0x14F, struct __struct_IRQ_STATUS_REG) |
#define | MAN_ID_0_REG MMIO_REG(0x15E, uint8_t) |
#define | MAN_ID_1_REG MMIO_REG(0x15F, uint8_t) |
#define | MMIO_REG(mem_addr, type) (*(volatile type *)(mem_addr)) |
#define | PAN_ID_0_REG MMIO_REG(0x162, uint8_t) |
#define | PAN_ID_1_REG MMIO_REG(0x163, uint8_t) |
#define | PART_NUM_REG MMIO_REG(0x15C, uint8_t) |
#define | PHY_CC_CCA_REG MMIO_REG(0x148, uint8_t) |
#define | PHY_CC_CCA_REG_s MMIO_REG(0x148, struct __struct_PHY_CC_CCA_REG) |
#define | PHY_ED_LEVEL_REG MMIO_REG(0x147, uint8_t) |
#define | PHY_RSSI_REG MMIO_REG(0x146, uint8_t) |
#define | PHY_RSSI_REG_s MMIO_REG(0x146, struct __struct_PHY_RSSI_REG) |
#define | PHY_TX_PWR_REG MMIO_REG(0x145, uint8_t) |
#define | PHY_TX_PWR_REG_s MMIO_REG(0x145, struct __struct_PHY_TX_PWR_REG) |
#define | PLL_CF_REG MMIO_REG(0x15A, uint8_t) |
#define | PLL_CF_REG_s MMIO_REG(0x15A, struct __struct_PLL_CF_REG) |
#define | PLL_DCU_REG MMIO_REG(0x15B, uint8_t) |
#define | PLL_DCU_REG_s MMIO_REG(0x15B, struct __struct_PLL_DCU_REG) |
#define | RANDOM_NUMBER_UPDATE_INTERVAL 1 /* us */ |
#define | RX_CTRL_REG MMIO_REG(0x14A, uint8_t) |
#define | RX_CTRL_REG_s MMIO_REG(0x14A, struct __struct_RX_CTRL_REG) |
#define | RX_SYN_REG MMIO_REG(0x155, uint8_t) |
#define | RX_SYN_REG_s MMIO_REG(0x155, struct __struct_RX_SYN_REG) |
#define | SFD_VALUE_REG MMIO_REG(0x14B, uint8_t) |
#define | SHORT_ADDR_0_REG MMIO_REG(0x160, uint8_t) |
#define | SHORT_ADDR_1_REG MMIO_REG(0x161, uint8_t) |
#define | TRX_CTRL_1_REG MMIO_REG(0x144, uint8_t) |
#define | TRX_CTRL_1_REG_s MMIO_REG(0x144, struct __struct_TRX_CTRL_1_REG) |
#define | TRX_CTRL_2_REG MMIO_REG(0x14C, uint8_t) |
#define | TRX_CTRL_2_REG_s MMIO_REG(0x14C, struct __struct_TRX_CTRL_2_REG) |
#define | TRX_FRAME_BUFFER(index) MMIO_REG(0x180 + (index), uint8_t) |
#define | TRX_STATE_REG MMIO_REG(0x142, uint8_t) |
#define | TRX_STATE_REG_s MMIO_REG(0x142, struct __struct_TRX_STATE_REG) |
#define | TRX_STATUS_REG MMIO_REG(0x141, uint8_t) |
#define | TRX_STATUS_REG_s MMIO_REG(0x141, struct __struct_TRX_STATUS_REG) |
#define | TRXPR_REG MMIO_REG(0x139, uint8_t) |
#define | TRXPR_REG_s MMIO_REG(0x139, struct __struct_TRXPR_REG) |
#define | TST_CTRL_DIGI_REG MMIO_REG(0x176, uint8_t) |
#define | TST_RX_LENGTH_REG MMIO_REG(0x17B, uint8_t) |
#define | VERSION_NUM_REG MMIO_REG(0x15D, uint8_t) |
#define | VREG_CTRL_REG MMIO_REG(0x150, uint8_t) |
#define | VREG_CTRL_REG_s MMIO_REG(0x150, struct __struct_VREG_CTRL_REG) |
#define | XAH_CTRL_0_REG MMIO_REG(0x16C, uint8_t) |
#define | XAH_CTRL_0_REG_s MMIO_REG(0x16C, struct __struct_XAH_CTRL_0_REG) |
#define | XAH_CTRL_1_REG MMIO_REG(0x157, uint8_t) |
#define | XAH_CTRL_1_REG_s MMIO_REG(0x157, struct __struct_XAH_CTRL_1_REG) |
#define | XOSC_CTRL_REG MMIO_REG(0x152, uint8_t) |
#define | XOSC_CTRL_REG_s MMIO_REG(0x152, struct __struct_XOSC_CTRL_REG) |
#define AES_BLOCK_SIZE 16 |
#define AES_CTRL_DIR 3 |
#define AES_CTRL_IM 2 |
#define AES_CTRL_MODE 5 |
#define AES_CTRL_REQUEST 7 |
#define AES_STATUS_ER 7 |
#define AES_STATUS_RY 0 |
#define ANT_DIV_REG MMIO_REG(0x14D, uint8_t) |
#define ANT_DIV_REG_s MMIO_REG(0x14D, struct __struct_ANT_DIV_REG) |
#define BATMON_REG MMIO_REG(0x151, uint8_t) |
#define BATMON_REG_s MMIO_REG(0x151, struct __struct_BATMON_REG) |
#define CCA_THRES_REG MMIO_REG(0x149, uint8_t) |
#define CCA_THRES_REG_s MMIO_REG(0x149, struct __struct_CCA_THRES_REG) |
#define CSMA_BE_REG MMIO_REG(0x16F, uint8_t) |
#define CSMA_BE_REG_s MMIO_REG(0x16F, struct __struct_CSMA_BE_REG) |
#define CSMA_SEED_0_REG MMIO_REG(0x16D, uint8_t) |
Referenced by PHY_Init(), and PHY_SetShortAddr().
#define CSMA_SEED_1_REG MMIO_REG(0x16E, uint8_t) |
#define CSMA_SEED_1_REG_s MMIO_REG(0x16E, struct __struct_CSMA_SEED_1_REG) |
#define FTN_CTRL_REG MMIO_REG(0x158, uint8_t) |
#define FTN_CTRL_REG_s MMIO_REG(0x158, struct __struct_FTN_CTRL_REG) |
#define IEEE_ADDR_0_REG MMIO_REG(0x164, uint8_t) |
Referenced by PHY_SetIEEEAddr().
#define IEEE_ADDR_1_REG MMIO_REG(0x165, uint8_t) |
Referenced by PHY_SetIEEEAddr().
#define IEEE_ADDR_2_REG MMIO_REG(0x166, uint8_t) |
Referenced by PHY_SetIEEEAddr().
#define IEEE_ADDR_3_REG MMIO_REG(0x167, uint8_t) |
Referenced by PHY_SetIEEEAddr().
#define IEEE_ADDR_4_REG MMIO_REG(0x168, uint8_t) |
Referenced by PHY_SetIEEEAddr().
#define IEEE_ADDR_5_REG MMIO_REG(0x169, uint8_t) |
Referenced by PHY_SetIEEEAddr().
#define IEEE_ADDR_6_REG MMIO_REG(0x16A, uint8_t) |
Referenced by PHY_SetIEEEAddr().
#define IEEE_ADDR_7_REG MMIO_REG(0x16B, uint8_t) |
Referenced by PHY_SetIEEEAddr().
#define IRQ_MASK_REG MMIO_REG(0x14E, uint8_t) |
#define IRQ_MASK_REG_s MMIO_REG(0x14E, struct __struct_IRQ_MASK_REG) |
#define IRQ_STATUS_CLEAR_VALUE 0xff |
#define IRQ_STATUS_REG MMIO_REG(0x14F, uint8_t) |
Referenced by PHY_DataReq(), and phySetRxState().
#define IRQ_STATUS_REG_s MMIO_REG(0x14F, struct __struct_IRQ_STATUS_REG) |
Referenced by PHY_EdReq(), and PHY_TaskHandler().
#define MAN_ID_0_REG MMIO_REG(0x15E, uint8_t) |
#define MAN_ID_1_REG MMIO_REG(0x15F, uint8_t) |
#define MMIO_REG | ( | mem_addr, | |
type | |||
) | (*(volatile type *)(mem_addr)) |
#define PAN_ID_0_REG MMIO_REG(0x162, uint8_t) |
Referenced by PHY_SetPanId().
#define PAN_ID_1_REG MMIO_REG(0x163, uint8_t) |
Referenced by PHY_SetPanId().
#define PART_NUM_REG MMIO_REG(0x15C, uint8_t) |
#define PHY_CC_CCA_REG MMIO_REG(0x148, uint8_t) |
#define PHY_CC_CCA_REG_s MMIO_REG(0x148, struct __struct_PHY_CC_CCA_REG) |
Referenced by PHY_SetChannel().
#define PHY_ED_LEVEL_REG MMIO_REG(0x147, uint8_t) |
Referenced by PHY_EdReq(), and PHY_TaskHandler().
#define PHY_HAS_AES_MODULE |
#define PHY_HAS_RANDOM_NUMBER_GENERATOR |
#define PHY_RSSI_BASE_VAL (-90) |
Referenced by appPrintEdValues(), PHY_EdReq(), and PHY_TaskHandler().
#define PHY_RSSI_REG MMIO_REG(0x146, uint8_t) |
#define PHY_RSSI_REG_s MMIO_REG(0x146, struct __struct_PHY_RSSI_REG) |
Referenced by PHY_RandomReq().
#define PHY_TX_PWR_REG MMIO_REG(0x145, uint8_t) |
#define PHY_TX_PWR_REG_s MMIO_REG(0x145, struct __struct_PHY_TX_PWR_REG) |
Referenced by PHY_SetTxPower().
#define PLL_CF_REG MMIO_REG(0x15A, uint8_t) |
#define PLL_CF_REG_s MMIO_REG(0x15A, struct __struct_PLL_CF_REG) |
#define PLL_DCU_REG MMIO_REG(0x15B, uint8_t) |
#define PLL_DCU_REG_s MMIO_REG(0x15B, struct __struct_PLL_DCU_REG) |
#define RANDOM_NUMBER_UPDATE_INTERVAL 1 /* us */ |
Referenced by PHY_RandomReq().
#define RX_CTRL_REG MMIO_REG(0x14A, uint8_t) |
#define RX_CTRL_REG_s MMIO_REG(0x14A, struct __struct_RX_CTRL_REG) |
#define RX_SYN_REG MMIO_REG(0x155, uint8_t) |
#define RX_SYN_REG_s MMIO_REG(0x155, struct __struct_RX_SYN_REG) |
#define SFD_VALUE_REG MMIO_REG(0x14B, uint8_t) |
#define SHORT_ADDR_0_REG MMIO_REG(0x160, uint8_t) |
Referenced by PHY_SetShortAddr().
#define SHORT_ADDR_1_REG MMIO_REG(0x161, uint8_t) |
Referenced by PHY_SetShortAddr().
#define TRX_CTRL_1_REG MMIO_REG(0x144, uint8_t) |
#define TRX_CTRL_1_REG_s MMIO_REG(0x144, struct __struct_TRX_CTRL_1_REG) |
#define TRX_CTRL_2_REG MMIO_REG(0x14C, uint8_t) |
#define TRX_CTRL_2_REG_s MMIO_REG(0x14C, struct __struct_TRX_CTRL_2_REG) |
Referenced by PHY_Init(), and PHY_TaskHandler().
#define TRX_FRAME_BUFFER | ( | index | ) | MMIO_REG(0x180 + (index), uint8_t) |
Referenced by PHY_DataReq(), and PHY_TaskHandler().
#define TRX_STATE_REG MMIO_REG(0x142, uint8_t) |
Referenced by PHY_DataReq(), and phyTrxSetState().
#define TRX_STATE_REG_s MMIO_REG(0x142, struct __struct_TRX_STATE_REG) |
Referenced by PHY_TaskHandler().
#define TRX_STATUS_REG MMIO_REG(0x141, uint8_t) |
#define TRX_STATUS_REG_s MMIO_REG(0x141, struct __struct_TRX_STATUS_REG) |
Referenced by PHY_TaskHandler(), and phyTrxSetState().
#define TRXPR_REG MMIO_REG(0x139, uint8_t) |
#define TRXPR_REG_s MMIO_REG(0x139, struct __struct_TRXPR_REG) |
Referenced by PHY_Init(), PHY_Sleep(), and PHY_Wakeup().
#define TST_CTRL_DIGI_REG MMIO_REG(0x176, uint8_t) |
#define TST_RX_LENGTH_REG MMIO_REG(0x17B, uint8_t) |
Referenced by PHY_TaskHandler().
#define VERSION_NUM_REG MMIO_REG(0x15D, uint8_t) |
#define VREG_CTRL_REG MMIO_REG(0x150, uint8_t) |
#define VREG_CTRL_REG_s MMIO_REG(0x150, struct __struct_VREG_CTRL_REG) |
#define XAH_CTRL_0_REG MMIO_REG(0x16C, uint8_t) |
#define XAH_CTRL_0_REG_s MMIO_REG(0x16C, struct __struct_XAH_CTRL_0_REG) |
#define XAH_CTRL_1_REG MMIO_REG(0x157, uint8_t) |
#define XAH_CTRL_1_REG_s MMIO_REG(0x157, struct __struct_XAH_CTRL_1_REG) |
#define XOSC_CTRL_REG MMIO_REG(0x152, uint8_t) |
#define XOSC_CTRL_REG_s MMIO_REG(0x152, struct __struct_XOSC_CTRL_REG) |
typedef struct PHY_DataInd_t PHY_DataInd_t |
anonymous enum |
anonymous enum |
anonymous enum |
anonymous enum |
anonymous enum |
anonymous enum |
void PHY_DataConf | ( | uint8_t | status | ) |
References NwkIb_t::lock, NWK_TX_STATE_SENT, nwkIb, nwkTxConvertPhyStatus(), NwkFrame_t::state, and NwkFrame_t::tx.
Referenced by PHY_TaskHandler().
void PHY_DataInd | ( | PHY_DataInd_t * | ind | ) |
References PHY_DataInd_t::data, NwkFrame_t::data, PHY_DataInd_t::lqi, NWK_RX_STATE_RECEIVED, nwkFrameAlloc(), PHY_DataInd_t::rssi, NwkFrame_t::rx, PHY_DataInd_t::size, NwkFrame_t::size, and NwkFrame_t::state.
Referenced by PHY_TaskHandler().
void PHY_DataReq | ( | uint8_t * | data | ) |
References IRQ_CLEAR_VALUE, IRQ_STATUS_REG, PHY_CRC_SIZE, PHY_STATE_TX_WAIT_END, phyState, phyTrxSetState(), TRX_CMD_TX_ARET_ON, TRX_CMD_TX_START, TRX_FRAME_BUFFER, and TRX_STATE_REG.
Referenced by nwkTxTaskHandler().
int8_t PHY_EdReq | ( | void | ) |
References IRQ_STATUS_REG_s, PHY_ED_LEVEL_REG, PHY_RSSI_BASE_VAL, phySetRxState(), phyTrxSetState(), and TRX_CMD_RX_ON.
Referenced by APP_TaskHandler().
void PHY_EncryptReq | ( | uint8_t * | text, |
uint8_t * | key | ||
) |
References AES_DIR_ENCRYPT, AES_MODE_ECB, sal_aes_exec(), sal_aes_read(), and sal_aes_setup().
void PHY_Init | ( | void | ) |
References CSMA_SEED_0_REG, PHY_RandomReq(), PHY_STATE_IDLE, phyRxState, phyState, phyTrxSetState(), sysclk_enable_peripheral_clock(), TRX_CMD_TRX_OFF, TRX_CTRL_2_REG_s, and TRXPR_REG_s.
Referenced by SYS_Init().
uint16_t PHY_RandomReq | ( | void | ) |
References delay_us, PHY_RSSI_REG_s, phySetRxState(), phyTrxSetState(), RANDOM_NUMBER_UPDATE_INTERVAL, and TRX_CMD_RX_ON.
Referenced by PHY_Init().
void PHY_SetChannel | ( | uint8_t | channel | ) |
References PHY_CC_CCA_REG_s.
Referenced by APP_TaskHandler().
void PHY_SetIEEEAddr | ( | uint8_t * | ieee_addr | ) |
References IEEE_ADDR_0_REG, IEEE_ADDR_1_REG, IEEE_ADDR_2_REG, IEEE_ADDR_3_REG, IEEE_ADDR_4_REG, IEEE_ADDR_5_REG, IEEE_ADDR_6_REG, and IEEE_ADDR_7_REG.
void PHY_SetPanId | ( | uint16_t | panId | ) |
References PAN_ID_0_REG, and PAN_ID_1_REG.
Referenced by NWK_SetPanId().
void PHY_SetRxState | ( | bool | rx | ) |
References phyRxState, and phySetRxState().
Referenced by appInit().
void PHY_SetShortAddr | ( | uint16_t | addr | ) |
References CSMA_SEED_0_REG, SHORT_ADDR_0_REG, and SHORT_ADDR_1_REG.
Referenced by NWK_SetAddr().
void PHY_SetTxPower | ( | uint8_t | txPower | ) |
References PHY_TX_PWR_REG_s.
void PHY_Sleep | ( | void | ) |
References PHY_STATE_SLEEP, phyState, phyTrxSetState(), TRX_CMD_TRX_OFF, and TRXPR_REG_s.
Referenced by NWK_SleepReq().
void PHY_TaskHandler | ( | void | ) |
References PHY_DataInd_t::data, IRQ_STATUS_REG_s, PHY_DataInd_t::lqi, PHY_CRC_SIZE, PHY_DataConf(), PHY_DataInd(), PHY_ED_LEVEL_REG, PHY_RSSI_BASE_VAL, PHY_STATE_IDLE, PHY_STATE_SLEEP, PHY_STATUS_CHANNEL_ACCESS_FAILURE, PHY_STATUS_ERROR, PHY_STATUS_NO_ACK, PHY_STATUS_SUCCESS, phyRxBuffer, phySetRxState(), phyState, PHY_DataInd_t::rssi, PHY_DataInd_t::size, TRAC_STATUS_CHANNEL_ACCESS_FAILURE, TRAC_STATUS_NO_ACK, TRAC_STATUS_SUCCESS, TRX_CTRL_2_REG_s, TRX_FRAME_BUFFER, TRX_STATE_REG_s, TRX_STATUS_REG_s, TRX_STATUS_RX_AACK_ON, TRX_STATUS_TX_ARET_ON, and TST_RX_LENGTH_REG.
Referenced by SYS_TaskHandler().
void PHY_Wakeup | ( | void | ) |
References PHY_STATE_IDLE, phySetRxState(), phyState, and TRXPR_REG_s.
Referenced by NWK_WakeupReq().