FLASHCALW - FLASH Controller Double-Word | See Quickstart guide for SAM FLASHCALW driver |
Universal Synchronous Asynchronous | Receiver Transmitter (USART) |
Standard I/O (stdio) | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
Standard serial I/O (stdio) | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
Serial Peripheral Interface (SPI) | See Quickstart guide for SAM SPI driver |
SIO2HOST - UART | This module performs serial input/output functionalities via UART |
Clock Management | |
DFLL Management | A Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL |
Generic Clock Management | Generic clocks are configurable clocks which run outside the system clock domain |
Oscillator Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
PLL Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
System Clock Management | See Quick Start Guide for the System Clock Management service (SAM4L) |
System Clock internals | |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for AT91SAM |
Preprocessor - Macro Repeat | |
Preprocessor - Stringize | |
Preprocessor - Token Paste | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
Deprecated interrupt definitions | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
AVR UC3 parts | |
AVR XMEGA parts | |
megaAVR parts | |
SAM parts | |
BPM - Backup Power Manager | Driver for the BPM (Backup Power Manager) |
Serial Interface (Serial) | See Quick start guide for Serial Interface service |
Universal Synchronous Asynchronous Receiver | Transmitter (USART) |
Light Weight Mesh v2.0 | Lightweight Mesh software stack is an easy to use proprietary low power wireless mesh network protocol |
PHY | Radio physical layer (PHY) provides functions for radio transceiver access |
AT86RF233 PHY Layer | The AT86RF233 is a feature rich, low-power 2.4 GHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications Refer AT86RF233 Data Sheet for detailed information |
Network layer(NWK) | Network layer (NWK) provides core stack functionality and provides two routing algorithms,1.Native routing and 2.AODV routing |
LWMesh System Services | System services provide common functions for all layers, which are necessary for normal stack operation |
LWMesh System Services - Security | |
Group_trx_access | This module includes api's and defenitions required for Devices with externally plugged transceivers(Non Soc's) |
Busy-Wait Delay Routines | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
Serial Peripheral Interface (SPI) | This is the common API for SPI interface |
Common IOPORT API | See Quick start guide for the common IOPORT service |
SAM4L General-Purpose Input/Output (GPIO) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the on-chip General-Purpose Input/Output (GPIO) controller with both interrupt and event support |
Group_pal_common_hw_timer | Implements a common api interface for accessing timer drivers of all architectures |
SAM3/4S/4L/4E/4N/4CM/4C/G Timer Counter (TC) Driver | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Timer Counter functionality |
WDT_SAM4L - SAM4L Watchdog Timer | Driver for the WDT (Watchdog Timer) |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
SAM4L Xplained Pro board | |
Configuration | Symbols to use for configuring the board and its initialization |
Features | Symbols that describe features and capabilities of the board |