Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
LWMesh-Peer2Peer Application - ATmega128RFA1 Radio Controller Board Documentation

Preface

This is the reference manual for the LWMesh Peer2Peer Application The LightWeight Mesh Peer2Peer implements a wireless UART application.Two nodes are used in this application These two nodes must be configured with addresses 0x0001 and 0x0000 respectively. To test this application,open a terminal for both the nodes.On entering text in the terminal the data is transmitted from one node to another node(0x0001 to 0x0000 and vice-versa)