ATMEGAxxxRFR2 PHY interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <stdbool.h>
Data Structures | |
struct | PHY_DataInd_t |
#define | PHY_RSSI_BASE_VAL (-90) |
#define | PHY_HAS_RANDOM_NUMBER_GENERATOR |
#define | PHY_HAS_AES_MODULE |
enum | { PHY_STATUS_SUCCESS = 0, PHY_STATUS_CHANNEL_ACCESS_FAILURE = 1, PHY_STATUS_NO_ACK = 2, PHY_STATUS_ERROR = 3 } |
typedef struct PHY_DataInd_t | PHY_DataInd_t |
void | PHY_Init (void) |
void | PHY_SetRxState (bool rx) |
void | PHY_SetChannel (uint8_t channel) |
void | PHY_SetBand (uint8_t band) |
void | PHY_SetPanId (uint16_t panId) |
void | PHY_SetShortAddr (uint16_t addr) |
void | PHY_SetTxPower (uint8_t txPower) |
void | PHY_Sleep (void) |
void | PHY_Wakeup (void) |
void | PHY_DataReq (uint8_t *data) |
void | PHY_DataConf (uint8_t status) |
void | PHY_DataInd (PHY_DataInd_t *ind) |
void | PHY_TaskHandler (void) |
void | PHY_SetIEEEAddr (uint8_t *ieee_addr) |
uint16_t | PHY_RandomReq (void) |
void | PHY_EncryptReq (uint8_t *text, uint8_t *key) |
int8_t | PHY_EdReq (void) |
#define PHY_HAS_AES_MODULE |
#define PHY_HAS_RANDOM_NUMBER_GENERATOR |
#define PHY_RSSI_BASE_VAL (-90) |
Referenced by PHY_EdReq(), and PHY_TaskHandler().
typedef struct PHY_DataInd_t PHY_DataInd_t |
anonymous enum |
void PHY_DataConf | ( | uint8_t | status | ) |
References NwkIb_t::lock, NWK_TX_STATE_SENT, nwkIb, nwkTxConvertPhyStatus(), NwkFrame_t::state, and NwkFrame_t::tx.
Referenced by PHY_TaskHandler().
void PHY_DataInd | ( | PHY_DataInd_t * | ind | ) |
References PHY_DataInd_t::data, NwkFrame_t::data, PHY_DataInd_t::lqi, NWK_RX_STATE_RECEIVED, nwkFrameAlloc(), PHY_DataInd_t::rssi, NwkFrame_t::rx, PHY_DataInd_t::size, NwkFrame_t::size, and NwkFrame_t::state.
Referenced by PHY_TaskHandler().
void PHY_DataReq | ( | uint8_t * | data | ) |
References IRQ_CLEAR_VALUE, IRQ_STATUS_REG, PHY_CRC_SIZE, PHY_STATE_TX_WAIT_END, phyState, phyTrxSetState(), TRX_CMD_TX_ARET_ON, TRX_CMD_TX_START, TRX_FRAME_BUFFER, and TRX_STATE_REG.
Referenced by nwkTxTaskHandler().
int8_t PHY_EdReq | ( | void | ) |
References IRQ_STATUS_REG_s, PHY_ED_LEVEL_REG, PHY_RSSI_BASE_VAL, phySetRxState(), phyTrxSetState(), and TRX_CMD_RX_ON.
void PHY_EncryptReq | ( | uint8_t * | text, |
uint8_t * | key | ||
) |
References AES_DIR_ENCRYPT, AES_MODE_ECB, sal_aes_exec(), sal_aes_read(), and sal_aes_setup().
Referenced by SYS_EncryptReq().
void PHY_Init | ( | void | ) |
References CSMA_SEED_0_REG, PHY_RandomReq(), PHY_STATE_IDLE, phyBand, phyRxState, phyState, phyTrxSetState(), sysclk_enable_peripheral_clock(), TRX_CMD_TRX_OFF, TRX_CTRL_2_REG_s, TRX_RPC_REG, TRX_RPC_REG_VALUE, and TRXPR_REG_s.
Referenced by SYS_Init().
uint16_t PHY_RandomReq | ( | void | ) |
References delay_us, PHY_RSSI_REG_s, phySetRxState(), phyTrxSetState(), RANDOM_NUMBER_UPDATE_INTERVAL, TRX_CMD_RX_ON, TRX_CMD_TRX_OFF, TRX_RPC_REG, and TRX_RPC_REG_VALUE.
Referenced by PHY_Init().
void PHY_SetBand | ( | uint8_t | band | ) |
References phyBand, and phySetChannel().
Referenced by appInit().
void PHY_SetChannel | ( | uint8_t | channel | ) |
References phyChannel, and phySetChannel().
Referenced by appInit().
void PHY_SetIEEEAddr | ( | uint8_t * | ieee_addr | ) |
References IEEE_ADDR_0_REG, IEEE_ADDR_1_REG, IEEE_ADDR_2_REG, IEEE_ADDR_3_REG, IEEE_ADDR_4_REG, IEEE_ADDR_5_REG, IEEE_ADDR_6_REG, and IEEE_ADDR_7_REG.
void PHY_SetPanId | ( | uint16_t | panId | ) |
References PAN_ID_0_REG, and PAN_ID_1_REG.
Referenced by NWK_SetPanId().
void PHY_SetRxState | ( | bool | rx | ) |
References phyRxState, and phySetRxState().
Referenced by appInit().
void PHY_SetShortAddr | ( | uint16_t | addr | ) |
References CSMA_SEED_0_REG, SHORT_ADDR_0_REG, and SHORT_ADDR_1_REG.
Referenced by NWK_SetAddr().
void PHY_SetTxPower | ( | uint8_t | txPower | ) |
References PHY_TX_PWR_REG_s.
void PHY_Sleep | ( | void | ) |
References PHY_STATE_SLEEP, phyState, phyTrxSetState(), TRX_CMD_TRX_OFF, and TRXPR_REG_s.
Referenced by NWK_SleepReq().
void PHY_TaskHandler | ( | void | ) |
References PHY_DataInd_t::data, IRQ_STATUS_REG_s, PHY_DataInd_t::lqi, PHY_CRC_SIZE, PHY_DataConf(), PHY_DataInd(), PHY_ED_LEVEL_REG, PHY_RSSI_BASE_VAL, PHY_STATE_IDLE, PHY_STATE_SLEEP, PHY_STATUS_CHANNEL_ACCESS_FAILURE, PHY_STATUS_ERROR, PHY_STATUS_NO_ACK, PHY_STATUS_SUCCESS, phyRxBuffer, phySetRxState(), phyState, PHY_DataInd_t::rssi, PHY_DataInd_t::size, TRAC_STATUS_CHANNEL_ACCESS_FAILURE, TRAC_STATUS_NO_ACK, TRAC_STATUS_SUCCESS, TRX_CTRL_2_REG_s, TRX_FRAME_BUFFER, TRX_STATE_REG_s, TRX_STATUS_REG_s, TRX_STATUS_RX_AACK_ON, TRX_STATUS_TX_ARET_ON, and TST_RX_LENGTH_REG.
Referenced by SYS_TaskHandler().
void PHY_Wakeup | ( | void | ) |
References PHY_STATE_IDLE, phySetRxState(), phyState, and TRXPR_REG_s.
Referenced by NWK_WakeupReq().