Serial Input & Output configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | SERIAL_RX_BUF_SIZE_HOST 156 |
#define | USART_HOST USART1 |
USART Interface. More... | |
#define | USART_HOST_BAUDRATE 9600 |
Baudrate setting. More... | |
#define | USART_HOST_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting. More... | |
#define | USART_HOST_IRQn USART1_IRQn |
#define | USART_HOST_ISR_VECT() ISR(USART1_Handler) |
#define | USART_HOST_PARITY US_MR_PAR_NO |
Parity setting. More... | |
#define | USART_HOST_RX_ISR_ENABLE() |
#define | USART_HOST_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting. More... | |
#define SERIAL_RX_BUF_SIZE_HOST 156 |
Referenced by sio2host_rx(), and USART_HOST_ISR_VECT().
#define USART_HOST USART1 |
USART Interface.
Referenced by sio2host_init(), sio2host_tx(), and USART_HOST_ISR_VECT().
#define USART_HOST_BAUDRATE 9600 |
Baudrate setting.
Referenced by sio2host_init().
#define USART_HOST_CHAR_LENGTH US_MR_CHRL_8_BIT |
Character length setting.
#define USART_HOST_IRQn USART1_IRQn |
#define USART_HOST_ISR_VECT | ( | ) | ISR(USART1_Handler) |
#define USART_HOST_PARITY US_MR_PAR_NO |
Parity setting.
#define USART_HOST_RX_ISR_ENABLE | ( | ) |
Referenced by sio2host_init().
#define USART_HOST_STOP_BITS US_MR_NBSTOP_1_BIT |
Stop bits setting.