_system_clock_dfll_config | DFLL-specific data container |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 extint_chan_conf | External Interrupt Controller channel configuration structure |
 extint_events | External Interrupt event enable/disable structure |
 extint_nmi_conf | External Interrupt Controller NMI configuration structure |
 NWK_DataInd_t | |
 NWK_DataReq_t | |
 NwkCommandAck_t | |
 NwkCommandRouteError_t | |
 NwkCommandRouteReply_t | |
 NwkCommandRouteRequest_t | |
 NwkDuplicateRejectionEntry_t | |
 NwkFrame_t | |
 NwkFrameHeader_t | |
 NwkFrameMulticastHeader_t | |
 NwkIb_t | |
 PHY_DataInd_t | |
 port_config | Port pin configuration structure |
 spi_config | SPI configuration structure |
 spi_master_config | SPI Master configuration structure |
 spi_module | SERCOM SPI driver software device instance structure |
 spi_slave_config | SPI slave configuration structure |
 spi_slave_inst | SPI peripheral slave instance structure |
 spi_slave_inst_config | SPI peripheral slave configuration structure |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 SYS_Timer_t | |
 system_clock_source_dfll_config | Configuration structure for DFLL |
 system_clock_source_osc32k_config | Configuration structure for OSC32K |
 system_clock_source_osc8m_config | Configuration structure for OSC8M |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 tc_16bit_config | Configuration struct for TC module in 16-bit size counter mode |
 tc_32bit_config | Configuration struct for TC module in 32-bit size counter mode |
 tc_8bit_config | Configuration struct for TC module in 8-bit size counter mode |
 tc_config | TC configuration structure |
 tc_events | TC event enable/disable structure |
 tc_module | TC software device instance structure |
 tc_pwm_channel | Configuration struct for TC module in 32-bit size counter mode |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_config | USART configuration struct |
 usart_module | SERCOM USART driver software device instance structure |