Microchip® Advanced Software Framework

NwkCommandRouteReply_t Struct Reference

#include <nwkCommand.h>

Data Fields

uint16_t dstAddr
 
uint8_t forwardLinkQuality
 
uint8_t id
 
uint8_t multicast
 
uint8_t reverseLinkQuality
 
uint16_t srcAddr
 

uint16_t NwkCommandRouteReply_t::dstAddr
uint8_t NwkCommandRouteReply_t::forwardLinkQuality
uint8_t NwkCommandRouteReply_t::id
uint8_t NwkCommandRouteReply_t::multicast
uint8_t NwkCommandRouteReply_t::reverseLinkQuality
uint16_t NwkCommandRouteReply_t::srcAddr