Handles Serial I/O Functionalities For the Host Device.
Copyright (c) 2013-2020 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | sio2host_deinit (void) |
DeInitializes the Serial IO Module. More... | |
void | sio2host_disable (void) |
Disables the Serial IO Module. More... | |
void | sio2host_enable (void) |
Enables the Serial IO Module. More... | |
uint8_t | sio2host_getchar (void) |
This function performs a blocking character receive functionality. More... | |
int | sio2host_getchar_nowait (void) |
This function performs a non-blocking character receive functionality. More... | |
void | sio2host_init (void) |
Initializes the Serial IO Module. More... | |
void | sio2host_putchar (uint8_t ch) |
This function prints the character to the host. More... | |
uint8_t | sio2host_rx (uint8_t *data, uint8_t max_length) |
Receives data from UART. More... | |
uint8_t | sio2host_tx (uint8_t *data, uint8_t length) |
Transmits data via UART. More... | |
void | USART_HOST_ISR_VECT (uint8_t instance) |
Variables | |
static struct usart_module | host_uart_module |
static uint8_t | serial_rx_buf [SERIAL_RX_BUF_SIZE_HOST] |
Receive buffer The buffer size is defined in sio2host.h. More... | |
static uint8_t | serial_rx_buf_head |
Receive buffer head. More... | |
static uint8_t | serial_rx_buf_tail |
Receive buffer tail. More... | |
static uint8_t | serial_rx_count |
Number of bytes in receive buffer. More... | |
|
static |
Referenced by sio2host_deinit(), sio2host_disable(), sio2host_enable(), sio2host_init(), sio2host_tx(), and USART_HOST_ISR_VECT().
|
static |
Receive buffer The buffer size is defined in sio2host.h.
Referenced by sio2host_rx(), and USART_HOST_ISR_VECT().
|
static |
Receive buffer head.
Referenced by sio2host_rx().
|
static |
Receive buffer tail.
Referenced by sio2host_rx(), and USART_HOST_ISR_VECT().
|
static |
Number of bytes in receive buffer.
Referenced by sio2host_rx().