Microchip® Advanced Software Framework

NwkFrameMulticastHeader_t Struct Reference

#include <nwkFrame.h>

Data Fields

uint16_t maxMemberRadius: 4
 
uint16_t maxNonMemberRadius: 4
 
uint16_t memberRadius: 4
 
uint16_t nonMemberRadius: 4
 

uint16_t NwkFrameMulticastHeader_t::maxMemberRadius
uint16_t NwkFrameMulticastHeader_t::maxNonMemberRadius
uint16_t NwkFrameMulticastHeader_t::memberRadius
uint16_t NwkFrameMulticastHeader_t::nonMemberRadius