Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCAppCommandAck_t
oCAppCommandDataConf_t
oCAppCommandDataInd_t
oCAppCommandDataReq_t
oCAppCommandDummy_t
oCAppCommandEvents_t
oCAppCommandFilterAdd_t
oCAppCommandFilterRemove_t
oCAppCommandGetEvents_t
oCAppCommandGroupAdd_t
oCAppCommandGroupRemove_t
oCAppCommandHeader_t
oCAppCommandOpenEndpoint_t
oCAppCommandRandomize_t
oCAppCommandReset_t
oCAppCommandRouteAdd_t
oCAppCommandRouteEntry_t
oCAppCommandRouteFlush_t
oCAppCommandRouteRemove_t
oCAppCommandRouteTable_t
oCAppCommandSetAckState_t
oCAppCommandSetAddr_t
oCAppCommandSetChannel_t
oCAppCommandSetPanId_t
oCAppCommandSetRxState_t
oCAppCommandSetSecurityKey_t
oCAppCommandSetTxPower_t
oCAppFilterTableEntry_t
oCAppReceiveCommand_t
oCAppRequestBuffer_t
oCgenclk_configHardware representation of a set of generic clock parameters
oCnvm_device_idStructure containing the device ID
oCnvm_device_serialStructure containing the device serial
oCNWK_DataInd_t
oCNWK_DataReq_t
oCNwkCommandAck_t
oCNwkCommandRouteError_t
oCNwkCommandRouteReply_t
oCNwkCommandRouteRequest_t
oCNwkDuplicateRejectionEntry_t
oCNwkFrame_t
oCNwkFrameHeader_t
oCNwkFrameMulticastHeader_t
oCNwkIb_t
oCNwkRouteDiscoveryTableEntry_t
oCPHY_DataInd_t
oCpll_configHardware-specific representation of PLL configuration
oCspi_devicePolled SPI device definition
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCSYS_Timer_t
oCudc_config_speed_tConfiguration descriptor and UDI link for one USB speed
oCudc_config_tAll information about the USB Device
oCudc_desc_tStructure for USB Device Configuration Descriptor
oCudc_string_desc_tUSB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure
oCudd_ctrl_request_tGlobal variable to give and record information of the setup request management
oCudd_ep_job_tStructure definition about job registered on an endpoint
oCudd_sram_dataUSB SRAM data about fifo, endpoint descriptor table and frame number
oCudi_api_tUDI API
oCudi_cdc_comm_desc_tCommunication Class interface descriptor
oCudi_cdc_data_desc_tData Class interface descriptor
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusb_association_desc_tStandard USB Interface Association Descriptor structure
oCusb_cdc_acm_desc_tCDC ACM Functional Descriptor
oCusb_cdc_call_mgmt_desc_tCDC Call Management Functional Descriptor
oCusb_cdc_control_signal_tControl signal structure
oCusb_cdc_hdr_desc_tCDC Header Functional Descriptor
oCusb_cdc_line_coding_tLine Coding structure
oCusb_cdc_notify_msg_t
oCusb_cdc_notify_serial_state_tHardware handshake support (cdc spec 1.1 chapter 6.3.5)
oCusb_cdc_union_desc_tCDC Union Functional Descriptor
oCusb_conf_desc_tStandard USB configuration descriptor structure
oCusb_dev_bos_desc_tUSB Device BOS descriptor structure
oCusb_dev_capa_ext_desc_tUSB Device Capabilities - USB 2.0 Extension Descriptor structure
oCusb_dev_desc_tStandard USB device descriptor structure
oCusb_dev_lpm_desc_tUSB Device LPM Descriptor structure
oCusb_dev_qual_desc_tStandard USB device qualifier descriptor structure
oCusb_ep_desc_tStandard USB endpoint descriptor structure
oCusb_iad_desc_tStandard USB association descriptor structure
oCusb_iface_desc_tStandard USB interface descriptor structure
oCusb_setup_req_tA USB Device SETUP request
oCusb_str_desc_tA standard USB string descriptor structure
\Cusb_str_lgid_desc_t