Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*assembler.hAssembler abstraction layer and utilities
o*atmegarfr2.hATMEGAxxxRFR2 registers description
o*atmegarfx_rcb.hATmegaRFX RCB board header file
o*board.hStandard board header file
o*commands.cWSNDemo command handler implementation
o*commands.hWSNDemo command handler interface
o*common_hw_timer.hCopyright (c) 2014-2018 Microchip Technology Inc
o*compiler.hCommonly used includes, types and macros
o*conf_board.hExample specific board configuration file
o*conf_clock.hChip-specific system clock manager configuration
o*conf_hw_timer.hUSART Serial configuration
o*conf_sio2host.hSerial Input & Output configuration
o*conf_sleepmgr.hChip-specific sleep manager configuration
o*conf_trx_access.hCommon TRX Access Configuration
o*conf_usart_serial.hUSART Serial Configuration
o*config.hWSNDemo application and stack configuration
o*cycle_counter.hAVR functions for busy-wait delay loops
o*delay.hCommon Delay Service
o*gpio.hCommon GPIO API
o*helper.cATmegaRFX RCB board header file
o*helper.hATmegaRFX RCB board header file
o*hw_timer.cCopyright (c) 2014-2018 Microchip Technology Inc
o*hw_timer.hCopyright (c) 2014-2018 Microchip Technology Inc
o*init.cATMEGA256RFR2 Xplained Pro board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr8.hGlobal interrupt management for 8-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*mega/ioport.hMEGA and MEGA_RF architecture specific IOPORT service implementation header file
o*led.hATMEGA256RFR2 RCB board LEDs support package
o*macsc_megarf.cAVR MEGARF MAC Symbol Counter Driver
o*macsc_megarf.hAVR MEGARF MAC Symbol Counter Driver Definitions
o*main.cMain of WSNDemo application
o*mega_gpio.hCommon gpio data/structure for all AVR mega implementations
o*mega_reset_cause.hChip-specific reset cause functions
o*mrepeat.hPreprocessor macro repeating utils
o*nwk.cNetwork layer management functions implementation
o*nwk.hNetwork layer public interface
o*nwkCommand.hNetwork commands interface
o*nwkDataReq.cNWK_DataReq() implementation
o*nwkDataReq.hNWK_DataReq() interface
o*nwkFrame.cFrame buffers management implementation
o*nwkFrame.hFrame buffers management interface
o*nwkGroup.cMulticast group management implementation
o*nwkGroup.hMulticast group management implementation
o*nwkRoute.cRouting implementation
o*nwkRoute.hRouting interface
o*nwkRouteDiscovery.cRoute discovery implementation
o*nwkRouteDiscovery.hRoute discovery interface
o*nwkRx.cReceive routines implementation
o*nwkRx.hReceive routines interface
o*nwkSecurity.cSecurity routines implementation
o*nwkSecurity.hNetwork layer security interface
o*nwkTx.cTransmit routines implementation
o*nwkTx.hTransmit routines interface
o*parts.hAtmel part identification macros
o*phy.cATMEGAxxxRFR2 PHY implementation
o*phy.hATMEGAxxxRFR2 PHY interface
o*preprocessor.hPreprocessor utils
o*progmem.hProgram memory access
o*read.cSystem-specific implementation of the _read function used by the standard library
o*sal.cLow-level crypto API for an AES unit implemented in AT86RFA1
o*sal.hDeclarations for low-level security API
o*sal_generic.hDeclarations for low-level security API
o*sal_types.hThis file contains defines for SAL types
o*serial.hSerial Mode management
o*sio2host.cHandles Serial I/O Functionalities For the Host Device
o*sio2host.hEvent handling Serial I/O Functionalities
o*sleep.hSleep controller driver
o*sleep_megarf.hSleep controller driver for megaRF devices
o*sleep_mgr.cCopyright (c) 2014-2018 Microchip Technology Inc
o*sleep_mgr.h
o*sleepmgr.cSleep manager
o*mega/sleepmgr.hAVR MEGA Sleep manager implementation
o*sleepmgr.hSleep manager
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*sys.cMain system routines implementation
o*sys.h
o*sysclk.cChip-specific system clock management functions
o*mega/sysclk.hChip-specific system clock management functions
o*sysclk.hSystem clock management
o*sysConfig.hMain system configyration file
o*sysEncrypt.cSystem encryption routines implementation
o*sysEncrypt.hSystem encryption routines interface
o*sysTimer.cSystem timer implementation
o*sysTimer.hSystem timer interface
o*tc_megarf.cAVR MEGA TC Driver
o*tc_megarf.hAVR MEGA Timer Counter (TC) driver
o*tpaste.hPreprocessor token pasting utils
o*usart_megarf.cUSART driver for AVR MEGARF
o*usart_megarf.hUSART driver for AVR MEGARF
o*usart_serial.cUSART Serial driver functions
o*usart_serial.hThis file defines a useful set of functions for the Serial interface on AVR MEGARF devices
o*write.cSystem-specific implementation of the _write function used by the standard library
o*wsndemo.c
\*wsndemo.h