![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | See Quick Start Guide for the MEGARF MACSC Driver |
![]() ![]() | Management This group provides functions to configure MACSC module interrupts |
![]() | This group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers |
![]() | |
![]() | |
![]() | |
![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | |
![]() ![]() | See sysclk_quickstart |
![]() | See reset_cause_quickstart |
![]() | See Quick start guide for the common IOPORT service |
![]() | See Quick start guide for USART module |
![]() | The sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time |
![]() | This is a low-level driver implementation for the MEGA RF sleep controller |
![]() | This module performs serial input/output functionalities via UART |
![]() | See Quick start guide for Serial Interface service |
![]() | Lightweight Mesh software stack is an easy to use proprietary low power wireless mesh network protocol |
![]() ![]() | Radio physical layer (PHY) provides functions for radio transceiver access |
![]() ![]() ![]() | The ATmega256RFR2 is a low-power CMOS 8-bit microcontroller based on the AVR enhanced RISC architecture combined with a high data rate transceiver for the 2.4 GHz ISM band |
![]() ![]() | Network layer (NWK) provides core stack functionality and provides two routing algorithms,1.Native routing and 2.AODV routing |
![]() ![]() | System services provide common functions for all layers, which are necessary for normal stack operation |
![]() ![]() ![]() | |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | Implements a common api interface for accessing timer drivers of all architectures |
![]() | This is the common API for GPIO |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() |