Here are the data structures with brief descriptions:
 AppCmdHeader_t | |
 AppCmdIdentify_t | |
 AppCmdPendingTableEntry_t | |
 AppCmdUartHeader_t | |
 AppCmdUartIdentify_t | |
 AppMessage_t | |
 genclk_config | Hardware representation of a set of generic clock parameters |
 NWK_DataInd_t | |
 NWK_DataReq_t | |
 NwkCommandAck_t | |
 NwkCommandRouteError_t | |
 NwkCommandRouteReply_t | |
 NwkCommandRouteRequest_t | |
 NwkDuplicateRejectionEntry_t | |
 NwkFrame_t | |
 NwkFrameHeader_t | |
 NwkFrameMulticastHeader_t | |
 NwkIb_t | |
 NwkRouteDiscoveryTableEntry_t | |
 PHY_DataInd_t | |
 pll_config | Hardware-specific representation of PLL configuration |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 sam_uart_opt | Option list for UART peripheral initialization |
 sam_usart_opt_t | |
 spi_device | Polled SPI device definition |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 SYS_Timer_t | |
 uart_config_optical | |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |