#include <nwkDataReq.h>
Data Fields | |
void(* | confirm )(struct NWK_DataReq_t *req) |
uint8_t | control |
uint8_t * | data |
uint16_t | dstAddr |
uint8_t | dstEndpoint |
void * | frame |
void * | next |
uint8_t | options |
uint8_t | size |
uint8_t | srcEndpoint |
uint8_t | state |
uint8_t | status |
void(* NWK_DataReq_t::confirm)(struct NWK_DataReq_t *req) |
Referenced by appSendData(), and nwkDataReqConfirm().
uint8_t NWK_DataReq_t::control |
uint8_t* NWK_DataReq_t::data |
Referenced by appCmdDataRequest(), appSendData(), and nwkDataReqSendFrame().
uint16_t NWK_DataReq_t::dstAddr |
Referenced by appCmdDataRequest(), appSendData(), and nwkDataReqSendFrame().
uint8_t NWK_DataReq_t::dstEndpoint |
Referenced by appSendData(), and nwkDataReqSendFrame().
void* NWK_DataReq_t::frame |
Referenced by NWK_DataReq(), nwkDataReqSendFrame(), and nwkFrameNext().
void* NWK_DataReq_t::next |
Referenced by NWK_DataReq(), nwkDataReqConfirm(), nwkDataReqTaskHandler(), and nwkDataReqTxConf().
uint8_t NWK_DataReq_t::options |
Referenced by appSendData(), and nwkDataReqSendFrame().
uint8_t NWK_DataReq_t::size |
Referenced by appCmdDataRequest(), appSendData(), and nwkDataReqSendFrame().
uint8_t NWK_DataReq_t::srcEndpoint |
Referenced by appSendData(), and nwkDataReqSendFrame().
uint8_t NWK_DataReq_t::state |
Referenced by NWK_DataReq(), nwkDataReqSendFrame(), and nwkFrameAlloc().
uint8_t NWK_DataReq_t::status |
Referenced by NWK_DataReq(), and nwkDataReqSendFrame().