Microchip® Advanced Software Framework

NwkRouteDiscoveryTableEntry_t Struct Reference

Data Fields

uint16_t dstAddr
 
uint8_t forwardLinkQuality
 
uint8_t multicast
 
uint8_t reverseLinkQuality
 
uint16_t senderAddr
 
uint16_t srcAddr
 
uint16_t timeout
 

uint16_t NwkRouteDiscoveryTableEntry_t::dstAddr
uint8_t NwkRouteDiscoveryTableEntry_t::forwardLinkQuality
uint8_t NwkRouteDiscoveryTableEntry_t::multicast
uint8_t NwkRouteDiscoveryTableEntry_t::reverseLinkQuality
uint16_t NwkRouteDiscoveryTableEntry_t::senderAddr
uint16_t NwkRouteDiscoveryTableEntry_t::timeout