![o](ftv2node.png) _system_clock_dfll_config | DFLL-specific data container |
![o](ftv2node.png) _system_clock_dpll_config | DPLL-specific data container |
![o](ftv2node.png) _system_clock_module | System clock module data container |
![o](ftv2node.png) _system_clock_xosc_config | XOSC-specific data container |
![o](ftv2node.png) AppCmdHeader_t | |
![o](ftv2node.png) AppCmdIdentify_t | |
![o](ftv2node.png) AppCmdPendingTableEntry_t | |
![o](ftv2node.png) AppCmdUartHeader_t | |
![o](ftv2node.png) AppCmdUartIdentify_t | |
![o](ftv2node.png) AppMessage_t | |
![o](ftv2node.png) extint_chan_conf | External Interrupt Controller channel configuration structure |
![o](ftv2node.png) extint_events | External Interrupt event enable/disable structure |
![o](ftv2node.png) extint_nmi_conf | External Interrupt Controller NMI configuration structure |
![o](ftv2node.png) NWK_DataInd_t | |
![o](ftv2node.png) NWK_DataReq_t | |
![o](ftv2node.png) NwkCommandAck_t | |
![o](ftv2node.png) NwkCommandRouteError_t | |
![o](ftv2node.png) NwkCommandRouteReply_t | |
![o](ftv2node.png) NwkCommandRouteRequest_t | |
![o](ftv2node.png) NwkDuplicateRejectionEntry_t | |
![o](ftv2node.png) NwkFrame_t | |
![o](ftv2node.png) NwkFrameHeader_t | |
![o](ftv2node.png) NwkFrameMulticastHeader_t | |
![o](ftv2node.png) NwkIb_t | |
![o](ftv2node.png) NwkRouteDiscoveryTableEntry_t | |
![o](ftv2node.png) PHY_DataInd_t | |
![o](ftv2node.png) port_config | Port pin configuration structure |
![o](ftv2node.png) rtc_count_config | RTC Count configuration structure |
![o](ftv2node.png) rtc_count_events | RTC Count event enable/disable structure |
![o](ftv2node.png) rtc_tamper_config | RTC Tamper configuration structure |
![o](ftv2node.png) rtc_tamper_input_config | RTC tamper input configuration structure |
![o](ftv2node.png) spi_config | SPI configuration structure |
![o](ftv2node.png) spi_master_config | SPI Master configuration structure |
![o](ftv2node.png) spi_module | SERCOM SPI driver software device instance structure |
![o](ftv2node.png) spi_slave_config | SPI slave configuration structure |
![o](ftv2node.png) spi_slave_inst | SPI peripheral slave instance structure |
![o](ftv2node.png) spi_slave_inst_config | SPI peripheral slave configuration structure |
![o](ftv2node.png) StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) SYS_Timer_t | |
![o](ftv2node.png) system_battery_backup_power_switch_config | Battery Backup Power Switch (BBPS) Control configuration |
![o](ftv2node.png) system_clock_source_dfll_config | Configuration structure for DFLL |
![o](ftv2node.png) system_clock_source_dpll_config | Configuration structure for DPLL |
![o](ftv2node.png) system_clock_source_osc16m_config | Configuration structure for OSC16M |
![o](ftv2node.png) system_clock_source_osc32k_config | Configuration structure for OSCULP32K |
![o](ftv2node.png) system_clock_source_osculp32k_config | Configuration structure for OSCULP32K |
![o](ftv2node.png) system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
![o](ftv2node.png) system_clock_source_xosc_config | Configuration structure for XOSC |
![o](ftv2node.png) system_gclk_chan_config | Generic Clock configuration structure |
![o](ftv2node.png) system_gclk_gen_config | Generic Clock Generator configuration structure |
![o](ftv2node.png) system_pinmux_config | Port pin configuration structure |
![o](ftv2node.png) system_standby_config | Standby configuration |
![o](ftv2node.png) system_voltage_references_config | Voltage References System (VREF) Control configuration |
![o](ftv2node.png) system_voltage_regulator_config | Voltage Regulator System (VREG) Control configuration |
![o](ftv2node.png) tc_16bit_config | Configuration struct for TC module in 16-bit size counter mode |
![o](ftv2node.png) tc_32bit_config | Configuration struct for TC module in 32-bit size counter mode |
![o](ftv2node.png) tc_8bit_config | Configuration struct for TC module in 8-bit size counter mode |
![o](ftv2node.png) tc_config | TC configuration structure |
![o](ftv2node.png) tc_events | TC event enable/disable structure |
![o](ftv2node.png) tc_module | TC software device instance structure |
![o](ftv2node.png) tc_pwm_channel | Configuration struct for TC module in 32-bit size counter mode |
![o](ftv2node.png) Union16 | 16-bit union |
![o](ftv2node.png) Union32 | 32-bit union |
![o](ftv2node.png) Union64 | 64-bit union |
![o](ftv2node.png) UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
![o](ftv2node.png) usart_config | USART configuration struct |
![\](ftv2lastnode.png) usart_module | SERCOM USART driver software device instance structure |