Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages

Radio physical layer (PHY) provides functions for radio transceiver access.

Some of them are accessible only by the network layer (request to send data, data indication); some of them can be used from the application (channel selection, random number generation, energy detection, etc.)

Modules

 AT86RF212B PHY Layer
 The AT86RF212 is a low-power ,low voltage 700/800/900 MHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications.