![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | Compiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() ![]() | |
![]() ![]() ![]() | Symbols that describe features and capabilities of the board |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Real Time Clock functionality in Count operating mode, for the configuration and retrieval of the current RTC counter value |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions |
![]() | This module performs serial input/output functionalities via UART |
![]() | See Quick start guide for Serial Interface service |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its USART mode to transfer or receive USART data frames |
![]() | Lightweight Mesh software stack is an easy to use proprietary low power wireless mesh network protocol |
![]() ![]() | Radio physical layer (PHY) provides functions for radio transceiver access |
![]() ![]() ![]() | The AT86RF212 is a low-power ,low voltage 700/800/900 MHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications |
![]() ![]() | Network layer (NWK) provides core stack functionality and provides two routing algorithms,1.Native routing and 2.AODV routing |
![]() ![]() | System services provide common functions for all layers, which are necessary for normal stack operation |
![]() ![]() ![]() | |
![]() | This module includes api's and defenitions required for Devices with externally plugged transceivers(Non Soc's) |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the SERCOM module in its SPI mode to transfer SPI data frames |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection |
![]() | This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the timer modules within the device, for waveform generation and timing operations |
![]() | Implements a common api interface for accessing timer drivers of all architectures |