![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | AT86RF212 registers description and interface |
![]() ![]() | Standard board header file |
![]() ![]() | Configuration Change Protection write functions |
![]() ![]() | CLZ/CTZ C implementation |
![]() ![]() | Copyright (c) 2014-2018 Microchip Technology Inc |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Example specific board configuration file |
![]() ![]() | Example specific clock configuration file |
![]() ![]() | USART Serial configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | Spi Master configuration for spi example |
![]() ![]() | |
![]() ![]() | Common TRX Access Configuration |
![]() ![]() | USB configuration file for CDC application |
![]() ![]() | WSNDemo application and stack configuration |
![]() ![]() | AVR functions for busy-wait delay loops |
![]() ![]() | Common Delay Service |
![]() ![]() | Generic clock management |
![]() ![]() | Common GPIO API |
![]() ![]() | Copyright (c) 2014-2018 Microchip Technology Inc |
![]() ![]() | Copyright (c) 2014-2018 Microchip Technology Inc |
![]() ![]() | XMEGA-A3BU Xplained board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | XMEGA architecture specific IOPORT service implementation header file |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface |
![]() ![]() | XMEGA legacy IOPORT software compatibility driver interface header file |
![]() ![]() | XMEGA-A3BU board LEDs support package |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Non Volatile Memory controller driver |
![]() ![]() | Non Volatile Memory controller driver |
![]() ![]() | Network layer management functions implementation |
![]() ![]() | Network layer public interface |
![]() ![]() | Network commands interface |
![]() ![]() | NWK_DataReq() implementation |
![]() ![]() | NWK_DataReq() interface |
![]() ![]() | Frame buffers management implementation |
![]() ![]() | Frame buffers management interface |
![]() ![]() | Multicast group management implementation |
![]() ![]() | Multicast group management implementation |
![]() ![]() | Routing implementation |
![]() ![]() | Routing interface |
![]() ![]() | Route discovery implementation |
![]() ![]() | Route discovery interface |
![]() ![]() | Receive routines implementation |
![]() ![]() | Receive routines interface |
![]() ![]() | Security routines implementation |
![]() ![]() | Network layer security interface |
![]() ![]() | Transmit routines implementation |
![]() ![]() | Transmit routines interface |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | AT86RF212 PHY implementation |
![]() ![]() | AT86RF212 PHY interface |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL management functions |
![]() ![]() | Programmable Multilevel Interrupt Controller driver |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | Low-level crypto API for an AES unit implemented in ATxmega MCUs |
![]() ![]() | Declarations for low-level security API |
![]() ![]() | Declarations for low-level security API |
![]() ![]() | This file contains defines for SAL types |
![]() ![]() | Sleep controller driver |
![]() ![]() | Sleep manager |
![]() ![]() | Sleep manager |
![]() ![]() | AVR XMEGA Sleep manager implementation |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | SPI Master Mode management |
![]() ![]() | |
![]() ![]() | Status code definitions |
![]() ![]() | USB CDC Standard I/O Serial Management |
![]() ![]() | USB Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Test suite core functionality |
![]() ![]() | Test suite core declarations |
![]() ![]() | Main system routines implementation |
![]() ![]() | |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Main system configyration file |
![]() ![]() | System encryption routines implementation |
![]() ![]() | System encryption routines interface |
![]() ![]() | System timer implementation |
![]() ![]() | System timer interface |
![]() ![]() | AVR XMEGA TC Driver |
![]() ![]() | AVR XMEGA Timer Counter (TC) driver |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | |
![]() ![]() | HAL related APIs for externally plugged transceivers |
![]() ![]() | USB Device Controller (UDC) |
![]() ![]() | Interface of the USB Device Controller (UDC) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | Common API for USB Device Drivers (UDD) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | USB Device Communication Device Class (CDC) interface |
![]() ![]() | USB Device Communication Device Class (CDC) interface definitions |
![]() ![]() | Default CDC configuration for a USB Device with a single interface |
![]() ![]() | Default descriptors for a USB Device with a single interface CDC |
![]() ![]() | LWMesh Stack Unit Test |
![]() ![]() | Main functions |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | USB Device driver Compliance with common driver UDD |
![]() ![]() | USB Driver header file for XMEGA products including USB interface |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Communication Device Class (CDC) protocol definitions |
![]() ![]() | System-specific implementation of the _write function used by the standard library |
![]() ![]() | XMEGA-A3BU-XPLAINED board header file |
![]() ![]() | Common gpio data/structure for all AVR XMEGA implementations |
![]() ![]() | Chip-specific reset cause functions |