USB SRAM data about fifo, endpoint descriptor table and frame number.
The content of the USB SRAM can be:
Data Fields | |
USB_EP_t | ep_ctrl [2 *(USB_DEVICE_MAX_EP+1)] |
uint32_t | fifo [USB_DEVICE_MAX_EP+1] |
uint16_t | frame_number |
USB_EP_t udd_sram_data::ep_ctrl[2 *(USB_DEVICE_MAX_EP+1)] |
uint32_t udd_sram_data::fifo[USB_DEVICE_MAX_EP+1] |
uint16_t udd_sram_data::frame_number |