BNO055 interface config for SAM L21.
Copyright (c) 2020-2021 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BNO055_I2C_SLAVE_ADDRESS BNO055_I2C_ADDR2 |
#define | BNO055_PIN_INT EXT2_PIN_9 |
#define | BNO055_PIN_RESET EXT2_PIN_15 |
#define | BNO055_PIN_SLAVE_ADDR_SELECT EXT2_PIN_5 |
#define | BNO055_RESET_ACTIVE false |
#define | BNO055_RESET_DELAY_MS UINT32_C(650) |
#define | CONF_I2C_MASTER_MODULE SERCOM2 |
#define | SLEEP_STATE_AWAKE UINT8_C(0) |
#define | SLEEP_STATE_SLEEP UINT8_C(1) |
#define BNO055_I2C_SLAVE_ADDRESS BNO055_I2C_ADDR2 |
Referenced by bno055_i2c_bus_init(), and bno055_initialize().
#define BNO055_PIN_INT EXT2_PIN_9 |
Referenced by bno055_gpio_config().
#define BNO055_PIN_RESET EXT2_PIN_15 |
Referenced by bno055_gpio_config(), and bno055_reset().
#define BNO055_PIN_SLAVE_ADDR_SELECT EXT2_PIN_5 |
Referenced by bno055_gpio_config(), and bno055_initialize().
#define BNO055_RESET_ACTIVE false |
Referenced by bno055_reset().
#define BNO055_RESET_DELAY_MS UINT32_C(650) |
Referenced by bno055_reset().
#define CONF_I2C_MASTER_MODULE SERCOM2 |
Referenced by bno055_i2c_bus_init().
#define SLEEP_STATE_AWAKE UINT8_C(0) |
#define SLEEP_STATE_SLEEP UINT8_C(1) |