Microchip® Advanced Software Framework

config.h File Reference

BM mode configuration.

Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define BM_MODULE_ApplicationModeGet()   ((bm7x_mode_pin_level() == 1) ? 1 : 0)
 
#define BM_MODULE_ApplicationModeSet()
 
#define BM_MODULE_ControlInit()   ble_configure_control_pin()
 
#define BM_MODULE_ProgramModeGet()   ((bm7x_mode_pin_level() == 1) ? 0 : 1)
 
#define BM_MODULE_ProgramModeSet()
 
#define BM_RESET()
 
#define BUFFER_LEN_MAX   64
 
#define DELAY_4S   4000
 

#define BM_MODULE_ApplicationModeGet ( )    ((bm7x_mode_pin_level() == 1) ? 1 : 0)
#define BM_MODULE_ApplicationModeSet ( )
Value:
static void ble_configure_reset_pin_dir_output(void)
Definition: conf_gpio.h:193
static void bm7x_wakeup_pin_set_high(void)
Definition: conf_gpio.h:111
static void bm7x_mode_pin_set_high(void)
Definition: conf_gpio.h:148
static void ble_configure_reset_pin_dir_input(void)
Definition: conf_gpio.h:175
static void bm7x_reset_pin_set_low(void)
Definition: conf_gpio.h:124
#define delay_ms(delay)
Delay in at least specified number of milliseconds.
Definition: delay.h:74
#define BM_MODULE_ControlInit ( )    ble_configure_control_pin()
#define BM_MODULE_ProgramModeGet ( )    ((bm7x_mode_pin_level() == 1) ? 0 : 1)
#define BM_MODULE_ProgramModeSet ( )
Value:
static void ble_configure_reset_pin_dir_output(void)
Definition: conf_gpio.h:193
static void bm7x_wakeup_pin_set_high(void)
Definition: conf_gpio.h:111
static void ble_configure_reset_pin_dir_input(void)
Definition: conf_gpio.h:175
static void bm7x_reset_pin_set_low(void)
Definition: conf_gpio.h:124
static void bm7x_mode_pin_set_low(void)
Definition: conf_gpio.h:142
#define delay_ms(delay)
Delay in at least specified number of milliseconds.
Definition: delay.h:74
#define BM_RESET ( )
Value:
static void ble_configure_reset_pin_dir_output(void)
Definition: conf_gpio.h:193
static void ble_configure_reset_pin_dir_input(void)
Definition: conf_gpio.h:175
static void bm7x_reset_pin_set_low(void)
Definition: conf_gpio.h:124
#define delay_ms(delay)
Delay in at least specified number of milliseconds.
Definition: delay.h:74
#define BUFFER_LEN_MAX   64
#define DELAY_4S   4000