_bm_program_cmdpkt Struct Reference
#include <bm_program_mode.h>
Data Fields
uint8_t *
cmdPkt
uint8_t
length
uint8_t* _bm_program_cmdpkt::cmdPkt
Handle to the command data.
uint8_t _bm_program_cmdpkt::length
Length of the command data.
Generated on Fri Mar 4 2022 23:47:20 for BM70_71 GAP-Peripheral Sensor Application - SAM L21 Xplained Pro SAML21J18B by
1.8.5